因为一些原因,开关电源的输出电流只能从高边采样。开关电源输出0到60V,电流0到10A,TI的“
High Voltage 12 V – 400 V DC Current Sense Reference
Design”方案无法在接近0V的场合工作。隔离采样成本太高,有没有更简单改价比更高的方案。谢谢了。
一、该方案采样精度需要0.1%的精度,有软件校准,因为共模电压是不断变化的,使用高共模运放线性度是否会很差而影响精度?
二、使用下图所示放大电路,运放用TI的OP07C是否可以实现