Part Number: BUF802RGTEVM
Other Parts Discussed in Thread: OPA140, BUF802
根据IC推荐的应用电路制板焊接试验,连接该电路发现对测试产品(Oscillator)的消耗电流有较大的增加,如图是跟接泰克的P6243探头的电流比对。请问对此电路有什么办法可以改善此现象或推荐别的放大器?
希望接上放大电路对产品的影响(消耗电流,上升下降时间,占空比等等)尽量小,因为不同规格的Oscillator,其供电电压范围从0.8V到5V,消耗电流范围从10uA到30mA,频率范围也从32K到1.2GHz,所以要求还是蛮高的。