您好,我用OPA620搭建了一个两级放大电路,电路的电压增益Av=5,当我先测试第一级放大电路时,输入10mV Vp-p的正弦波时,输出电压正常,当我调节信号频率时,随着信号频率的升高,输出电压的峰峰值也随着增大。当频率从20KHz升高到10MHz时,输出电压的峰峰值出现了明显的增大。可是在运放的通频带中,频率升高。输出电压峰峰值应该是减小的啊。当我把两级连接起来测试时,情况还是这样,我测得的第一级的OPA620的U-=U+=5mV,第二级的OPA620的U-=U+=1mV。然后我把信号发生器直接接入示波器,把频率从20KHz调节至10MHz时,当频率升高,在示波器上显示的电压峰峰值是减小的。所以我觉得信号发生器和示波器应该是正常的。这个问题想了很久都没有明白,希望TI的工程师可以给我指点一下。下面是我的电路原理图。