Part Number: OPA552
您好!板子上有16路OPA552做直流电源输出电路,输出电压范围-10V~+30V,V+=32V,V-=-15V,在实际使用中没有什么问题,但是OPA552经常会损坏,不是超过功率损坏,16路中只有三路电流在100MA-50MA之间,其他路不会超过10ma。而且损坏的运放都是输出不了正向电压,输出负电压可以,而且损坏的运放不管设计输出多少正向电压输出都是-5V左右。这个从理论上分析应该是什么导致的?因为是随机出现不好确定损坏时各点电压,希望帮忙从理论上评估一下可能的原因已经怎么优化。
1,32V电压是开关电源上电给TPS55340RTER升压产生,-15V是开关电源上电直接输出。上电的时候V+肯定会慢于V-
2,上电时前级运放输出为0V所以OPA输出是0V