Part Number: OPA828
使用OPA828搭建带缓冲的Howland电流源(图1所示),电路板经过调试发现在功能上得以实现,IN端输入1Hz~100kHz的正弦波,OUT端可输出1Hz~100kHz频率范围内的正弦电流(电流幅值由输入信号幅值与电阻R3确定),但在高频大负载条件时,实际输出电流明显衰减(eg:设置输出电流8uA,频率100kHz,负载为100kΩ,但实际负载上电流只为5uA甚至更少,且负载越大或频率越大,衰减越严重),请问如何解决高频大负载条件下输出电流衰减的问题.