Part Number: LMH6624



大神们,有四个问题想请教,关于LMH6624等运放的应用、四线测量与阻抗匹配:
(1)对应问题1,采用低端差分采样采100KHz输出电流,请问运放的电源供地是DC/DC的功率地PGND合适,还是运放后接DSP的信号地GND合适。(PGND和GND有通过0Ω电阻单点接地)
(2)对应问题2,采集1MHz开关频率的电感电流,请问运放的电源供地是功率地还是后接的DSP的信号地(和问题(1)一样,只不过开关频率更高);我接了功率地PGND,电感后的采样电阻两端电压如示波器图,蓝色是电感电流,黄色是运放采样调理后,我认为是由于采样电阻的两端寄生电感较大,导致V=L*di/dt较大,所以会有电压跌落。
(3)对应问题3,四线测量电池两端的纹波电压,非DC=3.7V的分量,纹波电压非常小可能只有10mv左右,请问四线中的(2)(3)线粗细和长短有什么要求吗,按照线路杂散电感考虑,这两条线应该越短越粗,杂散电感越小,这样考虑是否正确。
(4)对应问题4,运放采样输出的信号要传输给比较器,运放输出端和比较器的输入端距离非常近,是否还需要加R1电阻(好像是叫端接电阻,为了阻抗匹配,但是不明白算这个阻值)如果需要加R1,怎么取值呢;比较器另一端接DSP给的DAC,距离较远,大概有10cm,是否需要R2这个电阻,又该怎么取值呢。