Part Number: PGA281
Other Parts Discussed in Thread: TCA9534
PGA281各管脚电压正常,DVDD=5.27V VOCM=2.5V VSOP=5.26V VSON=0V VSP=12.36V VSN=-12.27V Gxh=5.26V Gxl=0V,上电默认由外部5V电源经过1K排阻给G0-G4高电平,通过TCA9534输出控制G0-G4获得低电平,经过测试将G3飞线拉低,然后上电测试放大倍数为22倍,这是正常的,但是上电之后再通过程序将G3端口拉低,测试输出没有,只有一个VOCM的偏置电压。