Other Parts Discussed in Thread: INA849
工作原理是在分流器电阻上使用INA849采集电压后放大100倍后的电压与TLV9021的IN-的基准电压(20mV)进行比较后,TLV9021的OUT输出高低电平;
TINA仿真图结果正常:


绘制PCB后,INA849的电压放大值都正常,但TLV9021在INA849没有放大信号输入时,TLV9021的OUT有1.2V的电压(万用表测量),使用示波器抓取波形,TLV9021的OUT是一个有规律的波形max 2.02V min 100mV左右的,且信号频率也在变,最大值频率192kHZ,我初步怀疑是否是外部供电引起的振荡?
PCB和原理图如下:


OUT端应该输出低电平,但一直在跳变,最大的幅值要达到2.27V
OUT端应该输出高电平,也如低电平状态一样在跳变,最大值3.35V,最小值1.48V