你好,
我在用AWR1443+DCA1000EVM,并且通过TI官方的mmWave Studio获取了rawdata,但是PostProc作出的图与我的实验设置完全不一样,甚至可以说是异常。我之前也曾经询问过,也尝试过各种方法,但均没有用,下面是我mmWave Studio设置的详细图。
然后我也尝试了用test source enable,详情请见下图,也是没起到作用:
可以看出2D-FFT均是异常值,请告诉我接下来我该怎么做才能解决这个问题。
谢谢
你好,
我在用AWR1443+DCA1000EVM,并且通过TI官方的mmWave Studio获取了rawdata,但是PostProc作出的图与我的实验设置完全不一样,甚至可以说是异常。我之前也曾经询问过,也尝试过各种方法,但均没有用,下面是我mmWave Studio设置的详细图。
然后我也尝试了用test source enable,详情请见下图,也是没起到作用:
可以看出2D-FFT均是异常值,请告诉我接下来我该怎么做才能解决这个问题。
谢谢
你好,
附上成功采集数据的output打印信息供参考,另外,DCA1000板卡上的拨码开关如图所示,你可以对比一下打印信息及拨码开关有没有什么区别。
[10:27:15] ***Script completed successfully.***
[10:27:18] [RadarAPI]: Opening Gpio Control Port()
[10:27:18] [RadarAPI]: Status: Passed
[10:27:19] [RadarAPI]: Opening Board Control Port()
[10:27:19] [RadarAPI]: Status: Passed
[10:27:20] [RadarAPI]: ar1.FullReset()
[10:27:20] [RadarAPI]: Status: Passed
[10:27:20] [RadarAPI]: Closing Board Control Port()
[10:27:20] [RadarAPI]: Status: Passed
[10:27:20] [RadarAPI]: Closing Gpio Control Port()
[10:27:20] [RadarAPI]: Status: Passed
[10:27:20] [RadarAPI]: ar1.SOPControl(2)
[10:27:20] [RadarAPI]: Status: Passed
[10:27:21] [RadarAPI]: ar1.Connect(42,921600,1000)
[10:27:24] [RadarAPI]: Warning: Connected with baudrate 115200
[10:27:25] [RadarAPI]: Warning: Disconnected existing BaudRate
[10:27:25] [RadarAPI]: Warning: Trying to connect with baudrate 921600
[10:27:26] [RadarAPI]: ar1.Calling_IsConnected()
[10:27:28] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[10:27:28] [RadarAPI]: Status: Passed
[10:27:28] [RadarAPI]: RS232 is not connected ..!!!!
[10:27:28] [RadarAPI]: ar1.frequencyBandSelection("77G")
[10:27:28] [RadarAPI]: ar1.SelectChipVersion("XWR1443")
[10:27:28] [RadarAPI]: Status: Passed
[10:27:28] Device Status : XWR1443/QM/SOP:2/ES:2
[10:27:29] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[10:27:29] [RadarAPI]: Status: Passed
[10:27:29] [RadarAPI]: ar1.SelectChipVersion("XWR1443")
[10:27:29] [RadarAPI]: Status: Passed
[10:27:29] Device Status : XWR1443/QM/SOP:2/ES:2
[10:27:29] [RadarAPI]: ar1.SaveSettings('C:\Users\a0223902\AppData\Roaming\RSTD\ar1gui.ini')
[10:27:32] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti\\mmwave_studio_01_00_01_00\\rf_eval_firmware\\radarss\\xwr12xx_xwr14xx_radarss_ES2.0.bin")
[10:27:32] [RadarAPI]: Downloading BSS ROM Legacy Binary..
[10:27:38] [RadarAPI]: ar1.GetBSSFwVersion()
[10:27:38] [RadarAPI]: BSSFwVersion:(02.00.00.15 (11/01/18))
[10:27:39] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti\\mmwave_studio_01_00_01_00\\rf_eval_firmware\\masterss\\xwr12xx_xwr14xx_masterss_ES2.0.bin")
[10:27:39] [RadarAPI]: Downloading MSS Legacy Binary..
[10:27:43] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[10:27:43] [RadarAPI]: Status: Passed
[10:27:43] MSS power up done async event received!
[10:27:44] [RadarAPI]: ar1.RfEnable()
[10:27:44] BSS power up done async event received!
[10:27:44] [RadarAPI]: Status: Passed
[10:27:45] [RadarAPI]: ar1.GetBSSFwVersion()
[10:27:45] [RadarAPI]: BSSFwVersion:(02.00.00.15 (11/01/18))
[10:27:49] [RadarAPI]: ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 2, 0)
[10:27:49] [RadarAPI]: Status: Passed
[10:27:49] [RadarAPI]: ar1.LPModConfig(0, 0)
[10:27:49] [RadarAPI]: Status: Passed
[10:27:50] [RadarAPI]: ar1.RfInit()
[10:27:50] RF Init async event received!
[10:27:50] [RadarAPI]: Status: Passed
[10:27:50] [RadarAPI]: Time stamp, Temperture: 6060,43; APLL Status, Update: 1, 0; SynthVCO1 Status, Update: 1, 1; SynthVCO2 Status, Update: 1, 1; LODist Status, Update: 1, 1; RxADCDC Status, Update: 1, 1; HPFcutoff Status, Update: 1, 1; LPFcutoff Status, Update: 1, 1; PeakDetector Status, Update: 1, 1; TxPower Status, Update: 1, 1; RxGain Status, Update: 1, 1; TxPhase Status, Update: 0, 0; RxIQMM Status, Update: 1, 1;
[10:27:52] [RadarAPI]: ar1.DataPathConfig(513, 1216644097, 0)
[10:27:52] [RadarAPI]: Status: Passed
[10:27:53] [RadarAPI]: ar1.LvdsClkConfig(1, 1)
[10:27:53] [RadarAPI]: Status: Passed
[10:27:54] [RadarAPI]: ar1.LVDSLaneConfig(0, 1, 1, 1, 1, 1, 0, 0)
[10:27:54] [RadarAPI]: Status: Passed
[10:27:57] [RadarAPI]: ar1.SelectCaptureDevice("DCA1000")
[10:27:57] [RadarAPI]: passed
[10:27:58] [RadarAPI]: StatusDCCard Event Registered
[10:27:58] [RadarAPI]: Status: Passed
[10:27:58] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098)
[10:27:58] [RadarAPI]: SYSTEM_CONNECT_CMD_CODE Async event recieved(9)
[10:27:59] [RadarAPI]: ConnectRFDCCard Status: Passed
[10:27:59] [RadarAPI]: ReadRFDCCarFpgaVersion Status: Passed
[10:27:59] [RadarAPI]: READ_FPGA_VERSION_CMD_CODE event recieved(14)
[10:27:59] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 1, 1, 2, 3, 30)
[10:27:59] [RadarAPI]: Status: Passed
[10:27:59] [RadarAPI]: CONFIG_FPGA_GEN_CMD_CODE Async event recieved(3)
[10:27:59] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25)
[10:27:59] [RadarAPI]: Status: Passed
[10:27:59] [RadarAPI]: CONFIG_PACKET_DATA_CMD_CODE Async event recieved(11)
[10:28:07] [RadarAPI]: ar1.ProfileConfig(0, 77, 100, 6, 60, 0, 0, 0, 0, 0, 0, 29.982, 0, 256, 5000, 0, 0, 30)
[10:28:07] [RadarAPI]: Status: Passed
[10:28:07] [RadarAPI]: ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 0, 0)
[10:28:07] [RadarAPI]: Status: Passed
[10:28:08] Test Source Already Disabled...!!!
[10:28:08] [RadarAPI]: Status: Passed
[10:28:08] [RadarAPI]: ar1.FrameConfig(0, 0, 8, 128, 40, 0, 1)
[10:28:08] [RadarAPI]: Status: Passed
[10:28:11] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\adc_data.bin", 1)
[10:28:11] [RadarAPI]: Status: Passed
[10:28:11] [RadarAPI]: RECORD_START_CMD_CODE Async event recieved(5)
[10:28:12] [RadarAPI]: ar1.StartFrame()
[10:28:12] [RadarAPI]: Status: Passed
[10:28:12] Frame start async event received!
[10:28:13] Frame End async event received!
[10:28:13] [RadarAPI]: Frame Ended
[10:28:15] [RadarAPI]: STS_RECORD_COMPLETED Async event recieved(8)
[10:28:15] [RadarAPI]: ar1.CaptureCardConfig_StopRecord()
[10:28:15] [RadarAPI]: Status: Passed
[10:28:15] [RadarAPI]: RECORD_STOP_CMD_CODE Async event recieved(6)
[10:28:16] [RadarAPI]: Packet Reorder Utility Started...please wait...
[10:28:16] [RadarAPI]: ar1.PacketReorderZeroFill("C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\adc_data_Raw_0.bin", "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\adc_data.bin", "C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\pktlogfile.txt")
[10:28:22] [RadarAPI]: Packet Reorder Utility process completed!
[10:28:37] Reordering required : NO
[10:28:37] Packet loss : NO
[10:28:37] Number of packets received : 2881
[10:28:37] Number of zero filled packets : 0
[10:28:37] Number of zero filled bytes : 0
[10:28:37] [RadarAPI]: ar1.StartMatlabPostProc("C:\\ti\\mmwave_studio_02_00_00_02\\mmWaveStudio\\PostProc\\adc_data.bin")