uint8_t gMmwL3[SOC_XWR14XX_MSS_L3RAM_SIZE];
main函数中出现上述代码行报错,请问该怎么解决。
您好,选择代码实在调试的时候报错,用的例程时industrial toolbox3.3.1里面labs文件下的 Zone Occupancy Detection,报错内容如下
Description Resource Path Location Type
#20 identifier "MMWAVE_L3RAM_NUM_BANK" is undefined main.c /mmw_mss_14xx line 733 C/C++ Problem
Description Resource Path Location Type
#20 identifier "MMWAVE_SHMEM_BANK_SIZE" is undefined main.c /mmw_mss_14xx line 733 C/C++ Problem
load program error
SDK版本安装为2.1.0.04,请问改如何解决?谢谢您的回复
您好,我用的是IWR1443ES2.0,上述的图片问题为编译时出现:
**** Build of configuration Debug for project mmw_mss_14xx ****
"C:\\ti\\ccs1020\\ccs\\utils\\bin\\gmake" -j 4 all -O
rm -f C:/Users/ETHEL/workspace_v10/mmw_mss_14xx/xwr14xx_mmw_mss.bin
makefile:209: recipe for target 'pre-build' failed
process_begin: CreateProcess(NULL, rm -f C:/Users/ETHEL/workspace_v10/mmw_mss_14xx/xwr14xx_mmw_mss.bin, ...) failed.
make (e=2): 系统找不到指定的文件。
gmake[1]: [pre-build] Error 2 (ignored)
Building file: "../main.c"
Invoking: Arm Compiler
"C:/ti/ccs1020/ccs/tools/compiler/ti-cgt-arm_20.2.5.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --include_path="C:/Users/ETHEL/workspace_v10/mmw_mss_14xx" --include_path="C:/ti/mmwave_sdk_02_01_00_04/packages" --include_path="C:/ti/ccs1020/ccs/tools/compiler/ti-cgt-arm_20.2.5.LTS/include" --define=SOC_XWR14XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0x40000 --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN -g --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=packed --abi=eabi --obj_extension=.oer4f --preproc_with_compile --preproc_dependency="main.d_raw" --include_path="C:/Users/ETHEL/workspace_v10/mmw_mss_14xx/Debug/syscfg" --cmd_file="configPkg/compiler.opt" "../main.c"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'main.oer4f' failed
"../main.c", line 733: error #20: identifier "MMWAVE_L3RAM_NUM_BANK" is undefined
"../main.c", line 733: error #20: identifier "MMWAVE_SHMEM_BANK_SIZE" is undefined
2 errors detected in the compilation of "../main.c".
gmake[1]: *** [main.oer4f] Error 1
gmake: *** [all] Error 2
makefile:176: recipe for target 'all' failed
**** Build Finished ****
调试的时候出现:
Description Resource Path Location Type
#20 identifier "MMWAVE_L3RAM_NUM_BANK" is undefined main.c /mmw_mss_14xx line 733 C/C++ Problem
Description Resource Path Location Type
#20 identifier "MMWAVE_SHMEM_BANK_SIZE" is undefined main.c /mmw_mss_14xx line 733 C/C++ Problem
Description Resource Path Location Type
gmake: *** [all] Error 2 mmw_mss_14xx C/C++ Problem
Description Resource Path Location Type
gmake[1]: *** [main.oer4f] Error 1 mmw_mss_14xx C/C++ Problem
由于图片无法正常上传,此处以图片形式发送给您。
感谢您的回复。
您好,我安装了1.02.00.05还会出现以下的这些问题:
Description Resource Path Location Type
#20 identifier "ptrRFInitCompleteMessage" is undefined main.c /mmw_mss_14xx line 1934 C/C++ Problem
Description Resource Path Location Type
#20 identifier "rlRfInitComplete_t" is undefined main.c /mmw_mss_14xx line 1934 C/C++ Problem
Description Resource Path Location Type
#29 expected an expression main.c /mmw_mss_14xx line 1938 C/C++ Problem
编译时问题如下:
**** Build of configuration Debug for project mmw_mss_14xx ****
"C:\\ti\\ccs1020\\ccs\\utils\\bin\\gmake" -j 4 all -O
rm -f C:/Users/ETHEL/workspace_v10/mmw_mss_14xx/xwr14xx_mmw_mss.bin
makefile:209: recipe for target 'pre-build' failed
process_begin: CreateProcess(NULL, rm -f C:/Users/ETHEL/workspace_v10/mmw_mss_14xx/xwr14xx_mmw_mss.bin, ...) failed.
make (e=2): 系统找不到指定的文件。
gmake[1]: [pre-build] Error 2 (ignored)
Building file: "../main.c"
Invoking: Arm Compiler
"C:/ti/ccs1020/ccs/tools/compiler/ti-cgt-arm_20.2.5.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --include_path="C:/Users/ETHEL/workspace_v10/mmw_mss_14xx" --include_path="C:/ti/mmwave_sdk_01_02_00_05/packages" --include_path="C:/ti/ccs1020/ccs/tools/compiler/ti-cgt-arm_20.2.5.LTS/include" --define=SOC_XWR14XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0x40000 --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN -g --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=packed --abi=eabi --obj_extension=.oer4f --preproc_with_compile --preproc_dependency="main.d_raw" --include_path="C:/Users/ETHEL/workspace_v10/mmw_mss_14xx/Debug/syscfg" --cmd_file="configPkg/compiler.opt" "../main.c"
>> Compilation failure
subdir_rules.mk:9: recipe for target 'main.oer4f' failed
"../main.c", line 1934: error #20: identifier "rlRfInitComplete_t" is undefined
"../main.c", line 1934: error #20: identifier "ptrRFInitCompleteMessage" is undefined
"../main.c", line 1938: error #29: expected an expression
"../main.c", line 1938: error #66: expected a ";"
4 errors detected in the compilation of "../main.c".
gmake[1]: *** [main.oer4f] Error 1
gmake: *** [all] Error 2
makefile:176: recipe for target 'all' failed
**** Build Finished ****