功放24V 3A供电、增益为26dB、功放输出频率为600kHz、功放输出功率限制为无限制、开关机有保护电路没有爆破音发出、前级输入接了运放,输入方式为单端输入、输入电容为1uF、低噪也很低、性能和听感也不错。
(没有启用自动恢复模式)就是在正常播放的时候,功放会突然进入保护状态(死掉),保护状态进入后Fault引脚为低电平,必须等10秒左右,重启功放后正常播放。检查过焊接没什么问题、功放芯片加了散热器,温度也不可能超过150℃、供电也很稳定,不可能出现过压和欠压保护,难道是输出过大直流量?但是如果真的是直流量的话保护电路这么灵敏,应该是一下子就会检测到。而且每次进入保护状态的情况每次都相隔很长时间。这个问题现在无从入手,没有找到相应的原因。请TI的工程师指导一下。