Part Number: TAS5825M
我们目前在用TAS5825M这颗料,发现大功率输出的时候会保护,情况如下:

我们供电电压为24V,现在发现设置为768K,HYBRID模式连接8Ω电阻后输出功率稍微大点就会削波降低功率;
后面设置为768K,BD模式后连接8Ω电阻输出1KHz,25W不保护了,但是连接4Ω的时候设置输出25W就会保护;
之后设置为576K,BD模式后连接4Ω电阻输出1KHz,25W可以保持1到2秒就会保护;
之后设置为480K,BD模式后连接4Ω电阻输出1KHz,25W可以保持4到5分钟就会保护;
设置为384K,BD模式后连接4Ω电阻输出1KHz,25W不会保护;但是我们发现正常使用时设置为768K的时候电感和芯片的发热最小,现在我们想设置为高频率而芯片不会输出保护,请问是否有其他设置可以做到?