Part Number: TLV320AIC3104
你好,我升级到linux5.15.71配置声卡的时候,选配了snd-soc-tlv320aic3x.ko 和 snd-soc-tlv320aic3x-i2c.ko 模块,安装完成后
ls /dev/snd/ by-path controlC0 pcmC0D0c pcmC0D0p timer
但是安装完模块后 i2c命令无法使用,不安装模块时都是可以使用的
# i2cdump -y -f 0 0x18
No size specified (using byte-data access)
0 1 2 3 4 5 6 7 8 9 a b c d e f 0123456789abcdef
00: XX XX XX XX XX XX XX XX XX XX XX XX XX XX XX XX XXXXXXXXXXXXXXXX
无论是播放还是录制音频都是显示这种信息
c# aplay sine.wav
Playing WAVE 'sine.wav' : Signed 32 bit Little Endian, Ra[ 1101.900499] fsl-sai 2028000.sai: failed to derive required Tx rate: 2822400
te 44100 Hz, Stereo
[ 1101.909754] fsl-sai 2028000.sai: ASoC: error at snd_soc_dai_hw_params on 2028000.sai: -22
[ 1101.923524] 2028000.sai-tlv320aic3x-hifi: ASoC: soc_pcm_hw_params() failed (-22)
aplay: set_params:1297: Unable to install hw params:
ACCESS: RW_INTERLEAVED
FORMAT: S32_LE
SUBFORMAT: STD
SAMPLE_BITS: 32
FRAME_BITS: 64
CHANNELS: 2
RATE: 44100
PERIOD_TIME: (125011 125012)
PERIOD_SIZE: 5513
PERIOD_BYTES: 44104
PERIODS: 4
BUFFER_TIME: (500045 500046)
BUFFER_SIZE: 22052
BUFFER_BYTES: 176416
TICK_TIME: 0
在我安装模块时,有这样一个错误
# insmod snd-soc-tlv320aic3x-i2c.ko
[ 327.413410] tlv320aic3x 0-0018: Unsuitable MicBias voltage found in DT
下面是我的相关设备树配置
sound {
compatible = "simple-audio-card";
simple-audio-card,name = "tlv320aic3104";
simple-audio-card,format = "i2s";
simple-audio-card,mclk-fs = <256>;
simple-audio-card,bitclock-master = <&dailink0_master>;
simple-audio-card,frame-master = <&dailink0_master>;
simple-audio-card,widgets =
"Microphone", "Microphone Jack",
"Headphone", "Headphone Jack",
"Speaker", "External Speaker",
"Line", "Line Out",
"Line", "Line In";
,routing =
"MIC_IN", "Microphone Jack",
"Headphone Jack", "HP_OUT",
"LINE1L", "Line In",
"LINE1R", "Line In",
"Headphone Jack", "RLOUT",
"Headphone Jack", "LLOUT";
dailink0_master:simple-audio-card,cpu {
sound-dai = <&sai1 0>;
};
simple-audio-card,codec {
sound-dai = <&codec 0>;
// clocks = <&clks IMX6UL_CLK_SAI1>;
};
};
&sai1 {
#sound-dai-cells = <0>;
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_sai1>;
assigned-clocks = <&clks IMX6UL_CLK_SAI1_SEL>,
<&clks IMX6UL_CLK_SAI1>;
assigned-clock-parents = <&clks IMX6UL_CLK_PLL4_AUDIO_DIV>;
assigned-clock-rates = <2>, <24576000>;
status = "okay";
};
&i2c1 {
clock-frequency = <100000>;
pinctrl-names = "default";
pinctrl-0 = <&pinctrl_i2c1>;
status = "okay";
codec: tlv320aic3104@18 {
#sound-dai-cells = <0>;
compatible = "ti,tlv320aic3104";
reg = <0x18>;
gpio-reset = <&gpio1 26 GPIO_ACTIVE_LOW>;
ai3x-micbias-vg = <0>;
/* Regulators */
DRVDD-supply = <®_3p3v>;
AVDD-supply = <®_3p3v>;
IOVDD-supply = <®_3p3v>;
DVDD-supply = <®_1p8v>;
status = "okay";
};
请问我是哪里没配置,还有有什么配置错误呢?menuconfig里面选配那些