Part Number: TAS5719
参考评估板的耳放电路参数,实际电路设计为2倍增益,接1kΩ负载,实测耳机输出噪声电平20uVrms,最大输出2Vrms,相当于信噪比100dB;当我把增益改为1倍时(反馈电阻由10k改为5.1k),实测耳机输出噪声电平10uVrms,最大输出1Vrms,对应的信噪比仍然是100dB。这个值与规格书中headphone mode下的101dB的信噪比指标比较接近。

我的问题是:TAS5719规格书上耳机输出有两个信噪比指标:101dB(耳机模式)和105dB(线路模式),其中line driver mode 的105dB的信噪比,需要在怎样的条件下才能达到?