Part Number: TPA3123D2

原理图见上图。5,6脚输入,由语音合成芯片产生。电源是DC12V。右侧输出接8Ω/12W喇叭。
当刚上电时,电流一切正常,TPA3123芯片不发热。当播放过一次语音后,静态电流增大,功耗比刚上电时大了近1W左右。尝试过去掉输入,尝试过去掉输出端的E11和E12电容,尝试过改变C20/C25,C17/C22电容大小,都没有改变。用示波器测试21和22脚的输出,发现有差不多200KHz的左右的波形输出,幅值略小于12V(刚上电时,没有输出)。打样了一批板子,出现的概率在80%左右。研究了很久的芯片资料以及参考电路,都没有找到思路。求助!!急!