Part Number: LMK04828BEVM
手上有04828BEVM,設定如下,OSCin 100MHz,預期在DCLKout2輸出78.125MHz,但是示波器看到88~90MHz
也確認輸入100MHz是正常,請問哪裡需要調整?感謝
https://i.imgur.com/PgJpRXb.png
https://i.imgur.com/fCb1qMv.png
R0 (INIT) 0x000090 R0 0x000010 R2 0x000200 R3 0x000306 R4 0x0004D0 R5 0x00055B R6 0x000600 R12 0x000C51 R13 0x000D04 R256 0x01001F R257 0x010155 R258 0x010255 R259 0x010301 R260 0x010402 R261 0x010500 R262 0x0106F1 R263 0x010755 R264 0x010800 R265 0x010955 R266 0x010A55 R267 0x010B00 R268 0x010C02 R269 0x010D00 R270 0x010EF1 R271 0x010F05 R272 0x011008 R273 0x011155 R274 0x011255 R275 0x011300 R276 0x011402 R277 0x011500 R278 0x0116F9 R279 0x011700 R280 0x011818 R281 0x011955 R282 0x011A55 R283 0x011B00 R284 0x011C02 R285 0x011D00 R286 0x011EF1 R287 0x011F33 R288 0x012008 R289 0x012155 R290 0x012255 R291 0x012300 R292 0x012402 R293 0x012500 R294 0x0126F9 R295 0x012700 R296 0x012808 R297 0x012955 R298 0x012A55 R299 0x012B00 R300 0x012C02 R301 0x012D00 R302 0x012EF9 R303 0x012F00 R304 0x013006 R305 0x013155 R306 0x013255 R307 0x013300 R308 0x013402 R309 0x013500 R310 0x0136F1 R311 0x013733 R312 0x013805 R313 0x013900 R314 0x013A0C R315 0x013B00 R316 0x013C00 R317 0x013D08 R318 0x013E03 R319 0x013F00 R320 0x01400F R321 0x014100 R322 0x014200 R323 0x014311 R324 0x014400 R325 0x01457F R326 0x014600 R327 0x01471A R328 0x014802 R329 0x014942 R330 0x014A02 R331 0x014B16 R332 0x014C00 R333 0x014D00 R334 0x014EC0 R335 0x014F7F R336 0x015003 R337 0x015102 R338 0x015200 R339 0x015300 R340 0x015478 R341 0x015500 R342 0x015678 R343 0x015700 R344 0x015896 R345 0x015900 R346 0x015A78 R347 0x015BD4 R348 0x015C20 R349 0x015D00 R350 0x015E00 R351 0x015F0B R352 0x016000 R353 0x016102 R354 0x016244 R355 0x016300 R356 0x016400 R357 0x01650C R369 0x0171AA R370 0x017202 R380 0x017C15 R381 0x017D33 R358 0x016600 R359 0x016700 R360 0x016819 R361 0x016959 R362 0x016A20 R363 0x016B00 R364 0x016C00 R365 0x016D00 R366 0x016E13 R371 0x017300 R386 0x018200 R387 0x018300 R388 0x018400 R389 0x018500 R392 0x018800 R393 0x018900 R394 0x018A00 R395 0x018B00 R8189 0x1FFD00 R8190 0x1FFE00 R8191 0x1FFF53