Part Number: LMX2594
在配置2594全辅助校准模式下,读回读寄存器完全不正确,R110,R111,R112以及专用的回读寄存器R107,R108,R109也不正确,但是读我写入的寄存器是正确无误的;R0为2418,有什么地方是需要配置的吗
This thread has been locked.
If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.
module lmx2594_config(
input clk_in ,
input rst_n ,
input ini_en ,
input lowfreq_on ,
input [5:0] out_pwr ,
input wire [31:0] freq_target ,
input wire freq_target_en ,
input freq_vco_scan_en ,
input pll_en ,
input [18:0] pll_n ,
input [31:0] pll_num ,
input [2:0] vco_sel ,
input [8:0] vco_daciset_strt ,
input [7:0] vco_capctrl_strt ,
input vco_param_en ,
input [5:0] chdiv ,
input seg1_en ,
input [1:0] outa_mux ,
output reg [2:0] MASH_ORDER_O ,
input [5:0] pfd_dly_sel ,
output reg initialed ,
input [31:0] scan_rd_data ,
output [31:0] lmx2594_rd_data ,
output reg lmx2594_rd_data_en ,
output reg rd_back_end ,
input freq_end_en ,
input freq_scan_en ,
input initial_en ,
input lmx2594_muxout_1 ,
input sdi ,
output spi_oe ,
output sync ,
output sck ,
output sdo
);
//OSC_in = 100MHz
//General Registers R0, R1, & R7
parameter [0:0] RAMP_EN = 1'b0;//RAMP 模式,0为关闭ramp
parameter [0:0] VCO_PHASE_SYNC = 1'b0;//相位同步模式
parameter [1:0] FCAL_HPFD_ADJ = 2'd0;
// Set this field in accordance to the phase-detector frequency for optimal VCO calibration.
// 0: fPD ≤ 100 MHz
// 1: 100 MHz < fPD ≤ 150 MHz
// 2: 150 MHz < fPD ≤ 200 MHz
// 3: fPD >200 MHz
parameter [1:0] FCAL_LPFD_ADJ = 2'd0;
// Set this field in accordance to the phase detector frequency for optimal VCO calibration.
// 0: fPD ≥ 10 MHz
// 1: 10 MHz > fPD ≥ 5 MHz
// 2: 5 MHz > fPD ≥ 2.5 MHz
// 3: fPD < 2.5 MHz
reg FCAL_EN = 1'b0;
parameter [0:0] FCAL_EN_PARAM = 1'b1;
// parameter [0:0] FCAL_EN_PARAM = 1'b0;
parameter [0:0] MUXOUT_LD_SEL = 1'b0;//MUXOUT功能选择,1为锁定检测,0为通信读回。
reg RESET = 1'b0;//器件复位,1为复位,0为正常。
parameter RESET_PARAM = 1'b0;//器件复位,1为复位,0为正常。
parameter [0:0] POWERDOWN = 1'b0;//器件断电,0为正常,1为断电
parameter [2:0] CAL_CLK_DIV = 3'd0 ; //校准时钟分频系数 Fsmclk = 100MHz;
parameter [0:0] OUT_MUTE = 1'b0 ; //校准期间是否输出 ,与OUT_FORCE相反,,0为不输出
parameter [0:0] OUT_FORCE = ~OUT_MUTE ; //校准期间是否输出
wire [15:0] R0;
wire [15:0] R1;
wire [15:0] R7 ;
//0010 0100 0001 1100 'h241c
//Normal 241c
//Reset 2416
//CAl CLOSE 2414
assign R0 = freq_end_en ? {RAMP_EN,VCO_PHASE_SYNC,4'b1001,OUT_MUTE,FCAL_HPFD_ADJ,FCAL_LPFD_ADJ,1'b1,FCAL_EN_PARAM,MUXOUT_LD_SEL,RESET_PARAM,POWERDOWN} : 16'h241c;
// assign R0 = 16'h241c;
assign R1 = {13'b0000100000001,CAL_CLK_DIV};
assign R7 = {1'b0,OUT_FORCE,14'b00000010110010};
//Input Path Registers
parameter [0:0] OSC_2X = 1'b0 ; //1x 关闭倍频器
parameter [4:0] MULT = 5'd1 ; //bypass 乘法器
parameter [7:0] PLL_R = 8'd1 ; //乘法器输入分频器
parameter [11:0] PLL_R_PRE = 12'd1 ; //乘法器输出分频器
wire [15:0] R9 ;
wire [15:0] R10 ;
wire [15:0] R11 ;
wire [15:0] R12 ;
assign R9 = {3'b0,OSC_2X,12'b011000000100};
assign R10 = {4'd1,MULT,7'b1011000};
assign R11 = {4'd0,PLL_R,4'd8};
assign R12 = {4'b0101,PLL_R_PRE};
//Charge Pump Registers (R13, R14)
parameter [2:0] CPG = 3'd7;//电荷泵配置
// Effective charge-pump current. This is the sum of up and down currents.
// 0: 0 mA
// 1: 6 mA
// 2: Reserved
// 3: 12 mA
// 4: 3 mA
// 5: 9 mA
// 6: Reserved
// 7: 15 mA
wire [15:0] R14 ;
assign R14 = {9'b000111100,CPG,4'b0000};
//VCO Calibration Registers
//选择校准辅助模式
// QUICK_RECAL_EN=0
// VCO_SEL_FORCE=0
// VCO_DACISET_FORCE=0
// VCO_CAPCTRL_FORCE=0
parameter [7:0] ACAL_CMP_DELAY = 8'd11 ;//ACAL_CMP_DLY > Fsmclk / 10 MHz, If calibration time is of concern,then it is recommended to set this register to ≥ 25.
parameter [0:0] VCO_DACISET_FORCE = 1'b1 ;//强制使用VCO_DACISET值 //全辅助校准使用
parameter [0:0] VCO_CAPCTRL_FORCE = 1'b1 ;//强制使用VCO_CAPCTRL值 //全辅助校准使用
parameter [8:0] VCO_DACISET = 9'd128 ;//VCO_DACISET值,如果强制幅度校准开启,这就是最终的VCO幅度校准值
reg [8:0] VCO_DACISET_STRT = 9'd250 ;//这设置了VCO幅度校准的初始起点。
parameter [7:0] VCO_CAPCTRL = 8'd183 ;//VCO_CAPCTRL值,如果强制频带校准开启,这就是最终的VCO频带校准值
reg [2:0] VCO_SEL = 3'd7 ;//校准起始VCO 0: Not Used 1: VCO1 2: VCO2 3: VCO3 4: VCO4 5: VCO5 6: VCO6 7: VCO7
parameter [0:0] VCO_SEL_FORCE = 1'b1 ;//强制使用VCO_SEL选择的VCO//全辅助校准使用
wire [15:0] R4 ;
wire [15:0] R8 ;
wire [15:0] R16 ;
wire [15:0] R17 ;
wire [15:0] R19 ;
wire [15:0] R20 ;
assign R4 = {ACAL_CMP_DELAY,8'b01000011};
assign R8 = freq_end_en ? {1'b0,VCO_DACISET_FORCE,2'b10,VCO_CAPCTRL_FORCE,11'b0} : 16'h2000;
assign R16 = {7'b0,scan_rd_data[28:21]}; //VCO_DACISET配置8bit
// assign R17 = {7'b0,VCO_DACISET_STRT};
assign R19 = {8'b00100111,scan_rd_data[20:14]}; //VCO_CAPCTRL配置7bit
assign R20 = {2'b11,scan_rd_data[13:11],VCO_SEL_FORCE,10'b0001001000}; // VCO_SEL配置3bit
//N Divider, MASH, and Output Registers
reg [18:0] PLL_N=19'd0;//分频系数,整数部分
parameter [0:0] MASH_SEED_EN = 1'b0 ;//优化杂散
reg [5:0] PFD_DLY_SEL = 0 ;
// parameter [31:0] PLL_DEN = 32'd4194304;
//parameter [31:0] PLL_DEN = 32'd4294967295;
parameter [31:0] PLL_DEN = 32'd4194303; //2^22-1 =4194304-1=4194303
parameter [31:0] MASH_SEED = 32'd0 ;
reg [31:0] PLL_NUM = 32'd0 ;
reg [5:0] OUTA_PWR = 6'd31 ;//输出功率调节
parameter [0:0] OUTB_PD = 1'b1 ;//输出B 关闭 1为关闭
parameter [0:0] OUTA_PD = 1'b0 ;//输出A 关闭 1为关闭
parameter [0:0] MASH_RESET_N = 1'b1 ;//分数模式,0为整数模式, MASH复位
//parameter [2:0] MASH_ORDER = 3'd4 ;//0为整数模式
reg [1:0] OUTA_MUX = 2'd1 ;//A通道输出选择
// 0: Channel divider
// 1: VCO
// 2: Reserved
// 3: High impedance
parameter [1:0] OUT_ISET = 2'd0 ;//输出功率boost ,0为最大boost,3为不boost
parameter [5:0] OUTB_PWR = 6'b011111 ;//输出功率设置
parameter [1:0] OUTB_MUX = 2'd0 ;//B通道输出选择
wire [15:0] R34 ;
wire [15:0] R36 ;
wire [15:0] R37 ;
wire [15:0] R38 ;
wire [15:0] R39 ;
wire [15:0] R40 ;
wire [15:0] R41 ;
wire [15:0] R42 ;
wire [15:0] R43 ;
wire [15:0] R44 ;
wire [15:0] R45 ;
wire [15:0] R46 ;
assign R34 = {13'b0,PLL_N[18:16]};
assign R36 = PLL_N[15:0];
assign R37 = {MASH_SEED_EN,1'b0,PFD_DLY_SEL,8'b00000100};
assign R38 = PLL_DEN[31:16];
assign R39 = PLL_DEN[15:0 ];
assign R40 = MASH_SEED[31:16];
assign R41 = MASH_SEED[15:0 ];
assign R42 = PLL_NUM[31:16];
assign R43 = PLL_NUM[15:0 ];
assign R44 = {2'b0,OUTA_PWR,OUTB_PD,OUTA_PD,MASH_RESET_N,2'b0,MASH_ORDER_O};
assign R45 = {3'b110,OUTA_MUX,OUT_ISET,3'b011,OUTB_PWR};
assign R46 = {14'b00000111111111,OUTB_MUX};
//Lock Detect Registers
parameter LD_TYPE = 1'b1;//锁相类型
parameter [15:0] LD_DLY = 16'd1000;//VCO校准成功之后的延时
wire [15:0] R59 ;
wire [15:0] R60 ;
assign R59 = {15'b0,LD_TYPE};
assign R60 = LD_DLY;
parameter [31:0] MASH_RST_COUNT = 32'd0;
wire [15:0] R69 ;
wire [15:0] R70 ;
assign R69 = MASH_RST_COUNT[31:16];
assign R70 = MASH_RST_COUNT[15:0];
//CHANNEL Divider Registers
reg SEG1_EN = 0;//Enable driver buffer for CHDIV > 2 0: Disabled (only valid for CHDIV = 2) 1: Enabled (use for CHDIV > 2)
reg [4:0] CHDIV = 0;
// VCO divider value
// 0: 2
// 1: 4
// 2: 6
// 3: 8
// 4: 12
// 5: 16
// 6: 24
// 7: 32
// 8: 48
// 9: 64
// 10: 72
// 11: 96
// 12: 128
// 13: 192
// 14: 256
// 15: 384
// 16: 512
// 17: 768
// 18-31: Reserved
wire [15:0] R31 ;
wire [15:0] R75 ;
assign R31 = {1'b0,SEG1_EN,14'b00001111101100};
assign R75 = {5'b00001,CHDIV,6'b000000};
//VCO_CAPCTRL_STRT
parameter [0:0] QUICK_RECAL_EN = 1'b0;
reg [7:0] VCO_CAPCTRL_STRT = 8'd128;
wire [15:0] R78;
// assign R78 = {4'b0,1'b0,1'b0,QUICK_RECAL_EN,VCO_CAPCTRL_STRT,1'b1};
// wire [15:0] R0 ;
// wire [15:0] R1 ;
// wire [15:0] R4 ;
// wire [15:0] R7 ;
// wire [15:0] R8 ;
// wire [15:0] R9 ;
// wire [15:0] R10 ;
// wire [15:0] R11 ;
// wire [15:0] R12 ;
// wire [15:0] R14 ;
// wire [15:0] R16 ;
// wire [15:0] R17 ;
// wire [15:0] R19 ;
// wire [15:0] R20 ;
// wire [15:0] R34 ;
// wire [15:0] R36 ;
// wire [15:0] R37 ;
// wire [15:0] R38 ;
// wire [15:0] R39 ;
// wire [15:0] R40 ;
// wire [15:0] R41 ;
// wire [15:0] R42 ;
// wire [15:0] R43 ;
// wire [15:0] R44 ;
// wire [15:0] R45 ;
// wire [15:0] R46 ;
// wire [15:0] R59 ;
// wire [15:0] R60 ;
// wire [15:0] R69 ;
// wire [15:0] R70 ;
// wire [15:0] R78 ;
// localparam IDEL = 5'd0 ;
// localparam INI = 5'd1 ;
// localparam FREQ_RE = 5'd2 ;
// localparam RD_BACK1 = 5'd3 ;
// localparam RD_BACK2 = 5'd4 ;
// localparam RD_BACK3 = 5'd5 ;
// localparam BOOT_DELAY = 5'd6 ;
// localparam INI_WAIT = 5'd7 ;
// localparam INI_END = 5'd8 ;
// localparam DEVICE_RESET = 5'd9 ;
localparam IDEL = 5'd0 ;
localparam INI = 5'd1 ;
localparam INI_WAIT = 5'd2 ;
localparam INI_END = 5'd3 ;
localparam FREQ_RE = 5'd4 ;
localparam RD_BACK_READY = 5'd5 ;
localparam RD_BACK = 5'd6 ;
localparam RD_BACK_ALL = 5'd7 ;
always @(posedge clk_in or negedge rst_n) begin
if(~rst_n) begin
MASH_ORDER_O <= 4;
end
else if (freq_target_en && freq_target == 32'd10470_000) begin//freq_target rf计算出来的 (本振频率) 不能以rf频率去判断
MASH_ORDER_O <= 3;
end
else if (freq_target_en && freq_target != 32'd10470_000) begin//freq_target rf计算出来的 (本振频率) 不能以rf频率去判断
MASH_ORDER_O <= 4;
end
else begin
MASH_ORDER_O <= MASH_ORDER_O;
end
end
always @(posedge clk_in or negedge rst_n)
if(~rst_n)
OUTA_PWR <= 'd15;
else
OUTA_PWR <= out_pwr;
always @(posedge clk_in or negedge rst_n)
if(~rst_n)
PFD_DLY_SEL <= 'd0;
else
PFD_DLY_SEL <= pfd_dly_sel;
always @(posedge clk_in or negedge rst_n)
if(~rst_n) begin
VCO_CAPCTRL_STRT <= 8'd128;
VCO_DACISET_STRT <= 9'd250;
VCO_SEL <= 'd7;
end else if(vco_param_en) begin
VCO_CAPCTRL_STRT <= vco_capctrl_strt;
VCO_DACISET_STRT <= vco_daciset_strt;
VCO_SEL <= vco_sel;
end else begin
VCO_CAPCTRL_STRT <= VCO_CAPCTRL_STRT;
VCO_DACISET_STRT <= VCO_DACISET_STRT;
VCO_SEL <= VCO_SEL;
end
always @(posedge clk_in or negedge rst_n)
if(~rst_n) begin
PLL_N <= 'd0;
PLL_NUM <= 'd0;
end else if(pll_en) begin
PLL_N <= pll_n;
PLL_NUM <= pll_num;
end else begin
PLL_N <= PLL_N;
PLL_NUM <= PLL_NUM;
end
always @(posedge clk_in or negedge rst_n)
if(~rst_n) begin
CHDIV <= 'd0;
SEG1_EN <= 'd0;
OUTA_MUX <= 'd1;
end else begin
CHDIV <= chdiv ;
SEG1_EN <= seg1_en ;
OUTA_MUX <= outa_mux ;
end
reg ini_busy;
reg lmx2594_config_en;
wire lmx2594_config_end;
reg lmx2594_rw;
reg [6:0] lmx2594_addr;
reg [15:0] lmx2594_data;
wire [23:0] lmx2594_config_sum;
assign lmx2594_config_sum = {lmx2594_rw,lmx2594_addr,lmx2594_data};
wire [15:0] lmx2594_rded_data;
reg [7:0] cnt_beat;
reg flg_end;
reg test_en2;
// FCAL_EN = 1'b1;
// RESET = 1'b0;//器件复位,1为复位,0为正常。
reg freq_re_config;
always @(posedge clk_in or negedge rst_n) begin
if(~rst_n)
freq_re_config <= 1'b0;
else if(vco_param_en == 1'b0)begin
freq_re_config <= freq_vco_scan_en;
end else begin
freq_re_config <= vco_param_en;
end
end
reg [4:0] state_lmx2594_config;
reg flag_test;
reg flag_test1 = 0;
reg flag_test2 = 0;
reg [31:0] ini_wait_cnt = 'd0;
reg first_reg_flag;
reg [31:0] cnt_ready;
localparam MAX = 50_000_000;
always @(posedge clk_in or negedge rst_n)
if(~rst_n) begin
state_lmx2594_config <= IDEL;
ini_busy <= 1'b0;
initialed <= 1'b0;
RESET <= 1'b1;
FCAL_EN <= 1'b0;
lmx2594_config_en <= 1'b0;
cnt_beat <= 'd0;
lmx2594_rw <= 1'b0;
lmx2594_addr <= 8'd0;
lmx2594_data <= 16'd0;
rd_back_end <= 1'b0;
flag_test <= 1'b0;
first_reg_flag <= 1'b0;
cnt_ready <= 32'd0;
end else begin
case(state_lmx2594_config)
IDEL:begin
first_reg_flag <= 1'b0;
rd_back_end <= 1'b0;
if(ini_en || initial_en ) begin
state_lmx2594_config <= INI;
ini_busy <= 1'b1;
RESET <= 1'b1;
FCAL_EN <= 1'b0;
flag_test <= 1'b1;
flag_test1 <= 1'b0;
flag_test2 <= 1'b1;
end else if(freq_re_config) begin
state_lmx2594_config <= FREQ_RE;
flag_test <= 1'b1;
flag_test1 <= 1'b1;
flag_test2 <= 1'b0;
end else begin
flag_test <= 1'b0;
flag_test1 <= 1'b0;
flag_test2 <= 1'b0;
end
end
INI:begin//log_wave -r /*
if(lmx2594_config_end) begin
cnt_beat <= cnt_beat + 1'b1;
lmx2594_config_en <= 1'b1;
end else if(first_reg_flag == 1'b0 && cnt_beat == 'd0) begin
lmx2594_config_en <= 1'b1;
first_reg_flag <= 1'b1;
end else begin
cnt_beat <= cnt_beat;
lmx2594_config_en <= 1'b0;
end
case(cnt_beat)
'd115 :begin state_lmx2594_config <= INI_WAIT; cnt_beat <= 0; initialed <= 1'b0;first_reg_flag <= 1'b0;end
'd114 :begin lmx2594_addr <= 7'h00 ; lmx2594_data <= 16'h241c ; end//reg 0
'd113 :begin lmx2594_addr <= 7'h01 ; lmx2594_data <= R1 ; end//reg 1
'd112 :begin lmx2594_addr <= 7'h02 ; lmx2594_data <= 16'h0500 ; end//reg 1
'd111 :begin lmx2594_addr <= 7'h03 ; lmx2594_data <= 16'h0642 ; end//reg 1
'd110 :begin lmx2594_addr <= 7'h04 ; lmx2594_data <= R4 ; end//reg 4
'd109 :begin lmx2594_addr <= 7'h05 ; lmx2594_data <= 16'h00C8 ; end//reg 4
'd108 :begin lmx2594_addr <= 7'h06 ; lmx2594_data <= 16'hC802 ; end//reg 4
'd107 :begin lmx2594_addr <= 7'h07 ; lmx2594_data <= R7; end//reg 7
'd106 :begin lmx2594_addr <= 7'h08 ; lmx2594_data <= 16'h2000 ; end//reg 8
'd105 :begin lmx2594_addr <= 7'h09 ; lmx2594_data <= R9 ; end//reg 9
'd104 :begin lmx2594_addr <= 7'h0A ; lmx2594_data <= R10 ; end//reg 10
'd103 :begin lmx2594_addr <= 7'h0B ; lmx2594_data <= R11 ; end//reg 11
'd102 :begin lmx2594_addr <= 7'h0C ; lmx2594_data <= R12; end//reg 12
'd101 :begin lmx2594_addr <= 7'h0D ; lmx2594_data <= 16'h4000 ; end//reg 13
'd100 :begin lmx2594_addr <= 7'h0E ; lmx2594_data <= R14 ; end//reg 14 电荷泵 15ma
'd99 :begin lmx2594_addr <= 7'h0F ; lmx2594_data <= 16'h064F ; end//reg 15
'd98 :begin lmx2594_addr <= 7'h10 ; lmx2594_data <= 16'h0080 ; end//reg 16
'd97 :begin lmx2594_addr <= 7'h11 ; lmx2594_data <= 16'h0046 ; end//reg 17
'd96 :begin lmx2594_addr <= 7'h12 ; lmx2594_data <= 16'h0064 ; end//reg 18
'd95 :begin lmx2594_addr <= 7'h13 ; lmx2594_data <= 16'h27B7 ; end//reg 19
'd94 :begin lmx2594_addr <= 7'h14 ; lmx2594_data <= 16'hE848 ; end//reg 20
'd93 :begin lmx2594_addr <= 7'h15 ; lmx2594_data <= 16'h0401 ; end//reg 21
'd92 :begin lmx2594_addr <= 7'h16 ; lmx2594_data <= 16'h0001 ; end//reg 22
'd91 :begin lmx2594_addr <= 7'h17 ; lmx2594_data <= 16'h007C ; end//reg 23
'd90 :begin lmx2594_addr <= 7'h18 ; lmx2594_data <= 16'h071A ; end//reg 24
'd89 :begin lmx2594_addr <= 7'h19 ; lmx2594_data <= 16'h0C2B ; end//reg 25
'd88 :begin lmx2594_addr <= 7'h1A ; lmx2594_data <= 16'h0DB0 ; end//reg 26
'd87 :begin lmx2594_addr <= 7'h1B ; lmx2594_data <= 16'h0002 ; end//reg 27
'd86 :begin lmx2594_addr <= 7'h1C ; lmx2594_data <= 16'h0488 ; end//reg 28
'd85 :begin lmx2594_addr <= 7'h1D ; lmx2594_data <= 16'h318C ; end//reg 29
'd84 :begin lmx2594_addr <= 7'h1E ; lmx2594_data <= 16'h318C ; end//reg 30
'd83 :begin lmx2594_addr <= 7'h1F ; lmx2594_data <= 16'h43EC ; end//reg 31
'd82 :begin lmx2594_addr <= 7'h20 ; lmx2594_data <= 16'h0393 ; end//reg 32
'd81 :begin lmx2594_addr <= 7'h21 ; lmx2594_data <= 16'h1E21 ; end//reg 33
'd80 :begin lmx2594_addr <= 7'h22 ; lmx2594_data <= 16'h0000 ; end//reg 34
'd79 :begin lmx2594_addr <= 7'h23 ; lmx2594_data <= 16'h0004 ; end//reg 35
'd78 :begin lmx2594_addr <= 7'h24 ; lmx2594_data <= 16'h007E ; end//reg 36
'd77 :begin lmx2594_addr <= 7'h25 ; lmx2594_data <= 16'h0304 ; end//reg 37
'd76 :begin lmx2594_addr <= 7'h26 ; lmx2594_data <= 16'h0000 ; end//reg 38
'd75 :begin lmx2594_addr <= 7'h27 ; lmx2594_data <= 16'h2710 ; end//reg 39
'd74 :begin lmx2594_addr <= 7'h28 ; lmx2594_data <= 16'h0000 ; end//reg 40
'd73 :begin lmx2594_addr <= 7'h29 ; lmx2594_data <= 16'h0000 ; end//reg 41
'd72 :begin lmx2594_addr <= 7'h2A ; lmx2594_data <= 16'h0000 ; end//reg 42
'd71 :begin lmx2594_addr <= 7'h2B ; lmx2594_data <= 16'h0000 ; end//reg 43
'd70 :begin lmx2594_addr <= 7'h2C ; lmx2594_data <= R44 ; end//reg 44 20a3//h2C20a3:outa_en;h2C2063:outa_en;
'd69 :begin lmx2594_addr <= 7'h2D ; lmx2594_data <= 16'hC0F2 ; end//reg 45 outa 分频选择or vco输出
'd68 :begin lmx2594_addr <= 7'h2E ; lmx2594_data <= R46 ; end//reg 46 //07fc outb 分频选择or vco输出
'd67 :begin lmx2594_addr <= 7'h2F ; lmx2594_data <= 16'h0300 ; end//reg 47
'd66 :begin lmx2594_addr <= 7'h30 ; lmx2594_data <= 16'h0300 ; end//reg 48
'd65 :begin lmx2594_addr <= 7'h31 ; lmx2594_data <= 16'h4180 ; end//reg 49
'd64 :begin lmx2594_addr <= 7'h32 ; lmx2594_data <= 16'h0000 ; end//reg 50
'd63 :begin lmx2594_addr <= 7'h33 ; lmx2594_data <= 16'h0080 ; end//reg 51
'd62 :begin lmx2594_addr <= 7'h34 ; lmx2594_data <= 16'h0820 ; end//reg 52
'd61 :begin lmx2594_addr <= 7'h35 ; lmx2594_data <= 16'h0000 ; end//reg 53
'd60 :begin lmx2594_addr <= 7'h36 ; lmx2594_data <= 16'h0000 ; end//reg 54
'd59 :begin lmx2594_addr <= 7'h37 ; lmx2594_data <= 16'h0000 ; end//reg 55
'd58 :begin lmx2594_addr <= 7'h38 ; lmx2594_data <= 16'h0000 ; end//reg 56
'd57 :begin lmx2594_addr <= 7'h39 ; lmx2594_data <= 16'h0020 ; end//reg 57
'd56 :begin lmx2594_addr <= 7'h3A ; lmx2594_data <= 16'h8001 ; end//reg 58
'd55 :begin lmx2594_addr <= 7'h3B ; lmx2594_data <= 16'h0001 ; end//reg 59
'd54 :begin lmx2594_addr <= 7'h3C ; lmx2594_data <= 16'h0000 ; end//reg 60
'd53 :begin lmx2594_addr <= 7'h3D ; lmx2594_data <= 16'h00A8 ; end//reg 61
'd52 :begin lmx2594_addr <= 7'h3E ; lmx2594_data <= 16'h0322 ; end//reg 62
'd51 :begin lmx2594_addr <= 7'h3F ; lmx2594_data <= 16'h0000 ; end//reg 63
'd50 :begin lmx2594_addr <= 7'h40 ; lmx2594_data <= 16'h1388 ; end//reg 64
'd49 :begin lmx2594_addr <= 7'h41 ; lmx2594_data <= 16'h0000 ; end//reg 65
'd48 :begin lmx2594_addr <= 7'h42 ; lmx2594_data <= 16'h01F4 ; end//reg 66
'd47 :begin lmx2594_addr <= 7'h43 ; lmx2594_data <= 16'h0000 ; end//reg 67
'd46 :begin lmx2594_addr <= 7'h44 ; lmx2594_data <= 16'h03E8 ; end//reg 68
'd45 :begin lmx2594_addr <= 7'h45 ; lmx2594_data <= 16'h0000 ; end//reg 69
'd44 :begin lmx2594_addr <= 7'h46 ; lmx2594_data <= 16'hC350 ; end//reg 70
'd43 :begin lmx2594_addr <= 7'h47 ; lmx2594_data <= 16'h0081 ; end//reg 71 00c9
'd42 :begin lmx2594_addr <= 7'h48 ; lmx2594_data <= 16'h0001 ; end//reg 72 0003
'd41 :begin lmx2594_addr <= 7'h49 ; lmx2594_data <= 16'h003F ; end//reg 73
'd40 :begin lmx2594_addr <= 7'h4A ; lmx2594_data <= 16'h0000 ; end//reg 74
'd39 :begin lmx2594_addr <= 7'h4B ; lmx2594_data <= 16'h0800 ; end//reg 75 //分频比 4B0800 2分频 4b0840 4分频
'd38 :begin lmx2594_addr <= 7'h4C ; lmx2594_data <= 16'h000C; end//reg 76
'd37 :begin lmx2594_addr <= 7'h4D ; lmx2594_data <= 16'h0000 ; end//reg 77
'd36 :begin lmx2594_addr <= 7'h4E ; lmx2594_data <= 16'h00AB ; end//reg 78 0003
'd35 :begin lmx2594_addr <= 7'h4F ; lmx2594_data <= 16'h0000 ; end//reg 79 0026
'd34 :begin lmx2594_addr <= 7'h50 ; lmx2594_data <= 16'h0000 ; end//reg 80 6666
'd33 :begin lmx2594_addr <= 7'h51 ; lmx2594_data <= 16'h0000 ; end//reg 81
'd32 :begin lmx2594_addr <= 7'h52 ; lmx2594_data <= 16'h0000 ; end//reg 82 1E00
'd31 :begin lmx2594_addr <= 7'h53 ; lmx2594_data <= 16'h0000 ; end//reg 83
'd30 :begin lmx2594_addr <= 7'h54 ; lmx2594_data <= 16'h0000 ; end//reg 84 RAMP_LIMIT_LOW[32] 0001
'd29 :begin lmx2594_addr <= 7'h55 ; lmx2594_data <= 16'h0000 ; end//reg 85 //RAMP_LIMIT_LOW[31:16] D300
'd28 :begin lmx2594_addr <= 7'h56 ; lmx2594_data <= 16'h0000 ; end//reg 86
'd27 :begin lmx2594_addr <= 7'h57 ; lmx2594_data <= 16'h0000 ; end//reg 87
'd26 :begin lmx2594_addr <= 7'h58 ; lmx2594_data <= 16'h0000 ; end//reg 88
'd25 :begin lmx2594_addr <= 7'h59 ; lmx2594_data <= 16'h0000 ; end//reg 89
'd24 :begin lmx2594_addr <= 7'h5A ; lmx2594_data <= 16'h0000 ; end//reg 90
'd23 :begin lmx2594_addr <= 7'h5B ; lmx2594_data <= 16'h0000 ; end//reg 91
'd22 :begin lmx2594_addr <= 7'h5C ; lmx2594_data <= 16'h0000 ; end//reg 92
'd21 :begin lmx2594_addr <= 7'h5D ; lmx2594_data <= 16'h0000 ; end//reg 93
'd20 :begin lmx2594_addr <= 7'h5E ; lmx2594_data <= 16'h0000 ; end//reg 94
'd19 :begin lmx2594_addr <= 7'h5F ; lmx2594_data <= 16'h0000 ; end//reg 95
'd18 :begin lmx2594_addr <= 7'h60 ; lmx2594_data <= 16'h0000 ; end//reg 96
'd17 :begin lmx2594_addr <= 7'h61 ; lmx2594_data <= 16'h0888 ; end//reg 97
'd16 :begin lmx2594_addr <= 7'h62 ; lmx2594_data <= 16'h0000 ; end//reg 98 //RAMP0_INC 0200
'd15 :begin lmx2594_addr <= 7'h63 ; lmx2594_data <= 16'h0000 ; end//reg 99
'd14 :begin lmx2594_addr <= 7'h64 ; lmx2594_data <= 16'h0000 ; end//reg 100
'd13 :begin lmx2594_addr <= 7'h65 ; lmx2594_data <= 16'h0011 ; end//reg 101
'd12 :begin lmx2594_addr <= 7'h66 ; lmx2594_data <= 16'h0000 ; end//reg 102 //RAMP1_INC 3F00
'd11 :begin lmx2594_addr <= 7'h67 ; lmx2594_data <= 16'h0000 ; end//reg 103
'd10 :begin lmx2594_addr <= 7'h68 ; lmx2594_data <= 16'h0000 ; end//reg 104
'd9 :begin lmx2594_addr <= 7'h69 ; lmx2594_data <= 16'h0021 ; end//reg 105
'd8 :begin lmx2594_addr <= 7'h6A ; lmx2594_data <= 16'h0000 ; end//reg 106
'd7 :begin lmx2594_addr <= 7'h6B ; lmx2594_data <= 16'h0000 ; end//reg 106
'd6 :begin lmx2594_addr <= 7'h6C ; lmx2594_data <= 16'h0000 ; end//reg 106
'd5 :begin lmx2594_addr <= 7'h6D ; lmx2594_data <= 16'h0000 ; end//reg 106
'd4 :begin lmx2594_addr <= 7'h6E ; lmx2594_data <= 16'h0000 ; end//reg 110
'd3 :begin lmx2594_addr <= 7'h6F ; lmx2594_data <= 16'h0000 ; end//reg 111
'd2 :begin lmx2594_addr <= 7'h70 ; lmx2594_data <= 16'h0000 ; end//reg 112
'd1 :begin lmx2594_addr <= 7'h00 ; lmx2594_data <= 16'h241C ; end //配置r0 RESET = 0
'd0 :begin lmx2594_addr <= 7'h00 ; lmx2594_data <= 16'h2416 ; end ////配置r0 RESET= 1
endcase
end
INI_WAIT: begin
if(ini_wait_cnt == 30'd500000) begin
state_lmx2594_config <=INI_END;
end else begin
ini_wait_cnt <= ini_wait_cnt+1'b1;
state_lmx2594_config <= state_lmx2594_config;
end
end
INI_END : begin
if(lmx2594_config_end) begin
cnt_beat <= cnt_beat + 1'b1;
lmx2594_config_en <= 1'b1;
end else if(first_reg_flag == 1'b0 && cnt_beat == 'd0) begin
lmx2594_config_en <= 1'b1;
first_reg_flag <= 1'b1;
end else begin
cnt_beat <= cnt_beat;
lmx2594_config_en <= 1'b0;
end
case(cnt_beat)
'd1 :begin state_lmx2594_config <= IDEL; cnt_beat <= 0; initialed <= 1'b1;first_reg_flag <= 1'b0;end
'd0 :begin lmx2594_addr <= 7'h00 ; lmx2594_data <= 16'h241c; end ////配置r0 fcal_en = 1
endcase
end
FREQ_RE://无辅助校准
begin
if(freq_end_en == 1'b1) begin
if(lmx2594_config_end)
begin
cnt_beat <= cnt_beat + 1'b1;
lmx2594_config_en <= 1'b1;
end
else if(first_reg_flag == 1'b0 && cnt_beat == 8'd0)
begin
lmx2594_config_en <= 1'b1;
first_reg_flag <= 1'b1;
end
else
begin
cnt_beat <= cnt_beat;
lmx2594_config_en <= 1'b0;
end
case(cnt_beat)
8'd12 :
begin
state_lmx2594_config <=IDEL;
cnt_beat <= 8'd0;
first_reg_flag <= 1'b0;
flg_end <= 1'b1;
end
'd11 :begin state_lmx2594_config <=RD_BACK_READY; cnt_beat <= 0;first_reg_flag <= 1'b0;end
'd10 :begin lmx2594_addr <= 7'd0 ; lmx2594_data <= R0;end
'd9 :begin lmx2594_addr <= 7'd31; lmx2594_data <= R31 ;end
'd8 :begin lmx2594_addr <= 7'd34; lmx2594_data <= R34 ;end
'd7 :begin lmx2594_addr <= 7'd36; lmx2594_data <= R36 ;end
'd6 :begin lmx2594_addr <= 7'd37; lmx2594_data <= R37 ;end
'd5 :begin lmx2594_addr <= 7'd38; lmx2594_data <= R38 ;end
'd4 :begin lmx2594_addr <= 7'd39; lmx2594_data <= R39 ;end
'd3 :begin lmx2594_addr <= 7'd42; lmx2594_data <= R42 ;end
'd2 :begin lmx2594_addr <= 7'd43; lmx2594_data <= R43 ;end
'd1 :begin lmx2594_addr <= 7'd44; lmx2594_data <= R44 ;end
'd0 :begin lmx2594_addr <= 7'd45; lmx2594_data <= R45 ;end
// 'd14 :begin lmx2594_addr <= 7'd0 ; lmx2594_data <= R0;end
// 'd13 :begin lmx2594_addr <= 7'd17; lmx2594_data <= R17 ;end
// 'd12 :begin lmx2594_addr <= 7'd20; lmx2594_data <= R20 ;end
// 'd11 :begin lmx2594_addr <= 7'd31; lmx2594_data <= R31 ;end
// 'd10 :begin lmx2594_addr <= 7'd34; lmx2594_data <= R34 ;end
// 'd9 :begin lmx2594_addr <= 7'd36; lmx2594_data <= R36 ;end
// 'd8 :begin lmx2594_addr <= 7'd37; lmx2594_data <= R37 ;end
// 'd7 :begin lmx2594_addr <= 7'd38; lmx2594_data <= R38 ;end
// 'd6 :begin lmx2594_addr <= 7'd39; lmx2594_data <= R39 ;end
// 'd5 :begin lmx2594_addr <= 7'd42; lmx2594_data <= R42 ;end
// 'd4 :begin lmx2594_addr <= 7'd43; lmx2594_data <= R43 ;end
// 'd3 :begin lmx2594_addr <= 7'd44; lmx2594_data <= R44 ;end
// 'd2 :begin lmx2594_addr <= 7'd45; lmx2594_data <= R45 ;end
// 'd1 :begin lmx2594_addr <= 7'd75; lmx2594_data <= R75 ;end
// 'd0 :begin lmx2594_addr <= 7'd78; lmx2594_data <= R78 ;end
endcase
end
else if(freq_end_en == 1'b0) begin
if(lmx2594_config_end)
begin
cnt_beat <= cnt_beat + 1'b1;
lmx2594_config_en <= 1'b1;
end
else if(first_reg_flag == 1'b0 && cnt_beat == 8'd0)
begin
lmx2594_config_en <= 1'b1;
first_reg_flag <= 1'b1;
end
else
begin
cnt_beat <= cnt_beat;
lmx2594_config_en <= 1'b0;
end
case(cnt_beat)
8'd14 :
begin
state_lmx2594_config <= IDEL; //IDLE
cnt_beat <= 8'd0;
first_reg_flag <= 1'b0;
flg_end <= 1'b1;
end
'd13 :begin lmx2594_addr <= 7'd08; lmx2594_data <= R8 ;end
'd12 :begin lmx2594_addr <= 7'd16; lmx2594_data <= R16 ;end
'd11 :begin lmx2594_addr <= 7'd19; lmx2594_data <= R19 ;end
'd10 :begin lmx2594_addr <= 7'd20; lmx2594_data <= R20 ;end
'd9 :begin lmx2594_addr <= 7'd31; lmx2594_data <= R31 ;end
'd8 :begin lmx2594_addr <= 7'd34; lmx2594_data <= R34 ;end
'd7 :begin lmx2594_addr <= 7'd36; lmx2594_data <= R36 ;end
'd6 :begin lmx2594_addr <= 7'd37; lmx2594_data <= R37 ;end
'd5 :begin lmx2594_addr <= 7'd38; lmx2594_data <= R38 ;end
'd4 :begin lmx2594_addr <= 7'd39; lmx2594_data <= R39 ;end
'd3 :begin lmx2594_addr <= 7'd42; lmx2594_data <= R42 ;end
'd2 :begin lmx2594_addr <= 7'd43; lmx2594_data <= R43 ;end
'd1 :begin lmx2594_addr <= 7'd44; lmx2594_data <= R44 ;end
'd0 :begin lmx2594_addr <= 7'd45; lmx2594_data <= R45 ;end
endcase
end
end
RD_BACK_READY: begin
if(cnt_ready < MAX) begin
cnt_ready <= cnt_ready + 1'b1;
end
else if(cnt_ready == MAX ) begin
cnt_ready <= 0;
state_lmx2594_config <= RD_BACK;
lmx2594_config_en <= 1'b1;
// lmx2594_addr <= 7'h006E;lmx2594_data <= 16'd0;
// lmx2594_rw <= 1'b1;
end
end
RD_BACK: begin
if(lmx2594_config_end ) begin
cnt_beat <= cnt_beat + 1'b1;
lmx2594_config_en <= 1'b1;
end
else begin
lmx2594_config_en <= 1'b0;
end
case(cnt_beat)
// 8'd3 :begin state_lmx2594_config <= IDEL;cnt_beat <= 8'd0;lmx2594_config_en <= 1'b0;rd_back_end <= 1'b1;lmx2594_rw <= 1'b0;end
// 8'd2 :begin lmx2594_addr <= 7'h0070;lmx2594_data <= 16'd0;lmx2594_rw <= 1'b1;end
// 8'd1 :begin lmx2594_addr <= 7'h006F;lmx2594_data <= 16'd0;lmx2594_rw <= 1'b1;end
// 8'd0 :begin lmx2594_addr <= 7'h006E;lmx2594_data <= 16'd0;lmx2594_rw <= 1'b1;end
8'd7 :begin state_lmx2594_config <= IDEL;cnt_beat <= 8'd0;lmx2594_config_en <= 1'b0;rd_back_end <= 1'b1;lmx2594_rw <= 1'b0;end
8'd6 :begin lmx2594_addr <= 7'h0070;lmx2594_data <= 16'd0;lmx2594_rw <= 1'b1;end
8'd5 :begin lmx2594_addr <= 7'h006F;lmx2594_data <= 16'd0;lmx2594_rw <= 1'b1;end
8'd4 :begin lmx2594_addr <= 7'h006E;lmx2594_data <= 16'd0;lmx2594_rw <= 1'b1;end
8'd3 :begin lmx2594_addr <= 7'h0000;lmx2594_data <= 16'd0;lmx2594_rw <= 1'b1;end
8'd2 :begin lmx2594_addr <= 7'h006d;lmx2594_data <= 16'd0;lmx2594_rw <= 1'b1;end
8'd1 :begin lmx2594_addr <= 7'h006c;lmx2594_data <= 16'd0;lmx2594_rw <= 1'b1;end
8'd0 :begin lmx2594_addr <= 7'h006b;lmx2594_data <= 16'd0;lmx2594_rw <= 1'b1;end
endcase
end
endcase
end
reg [15:0] lmx2594_rd_data_1;
reg [15:0] lmx2594_rd_data_2;
reg [15:0] lmx2594_rd_data_3;
wire [31:0] lmx2594_rd_data;
assign lmx2594_rd_data = {lmx2594_rd_data_1[10:0],lmx2594_rd_data_2[9:0],lmx2594_rd_data_3[10:0]};
always @(posedge clk_in or negedge rst_n) begin //
if(~rst_n)begin //
lmx2594_rd_data_1 <= 'd0 ;
lmx2594_rd_data_2 <= 'd0 ;
lmx2594_rd_data_3 <= 'd0 ;
lmx2594_rd_data_en <= 'd0 ; //
end
else if(lmx2594_config_end && state_lmx2594_config == RD_BACK && cnt_beat == 8'd0)begin //1
lmx2594_rd_data_1 <= lmx2594_rded_data ;
lmx2594_rd_data_2 <= lmx2594_rd_data_2 ;
lmx2594_rd_data_3 <= lmx2594_rd_data_3;
lmx2594_rd_data_en <= 'd0 ;
end
else if(lmx2594_config_end && state_lmx2594_config == RD_BACK && cnt_beat == 8'd1)begin //2 // end else if(lmx2594_config_end && state_lmx2594_config == RD_BACK && cnt_beat == 2)begin
lmx2594_rd_data_en <= 'd0 ;
lmx2594_rd_data_1 <= lmx2594_rd_data_1 ;
lmx2594_rd_data_2 <= lmx2594_rded_data ;
lmx2594_rd_data_3 <= lmx2594_rd_data_3;
end
else if(lmx2594_config_end && state_lmx2594_config == RD_BACK && cnt_beat == 8'd2)begin // end else if(lmx2594_config_end && state_lmx2594_config == RD_BACK && cnt_beat == 2)begin
lmx2594_rd_data_en <= 'd1 ;
lmx2594_rd_data_1 <= lmx2594_rd_data_1 ;
lmx2594_rd_data_2 <= lmx2594_rd_data_2 ;
lmx2594_rd_data_3 <= lmx2594_rded_data;
end
// else if(state_lmx2594_config == RD_BACK && cnt_beat == 8'd3)begin
// lmx2594_rd_data_en <= 'd1 ; //回读完成,使能拉高
// lmx2594_rd_data_1 <= lmx2594_rd_data_1 ;
// lmx2594_rd_data_2 <= lmx2594_rd_data_2 ;
// lmx2594_rd_data_3 <= lmx2594_rd_data_3;
// end
else begin //
lmx2594_rd_data_en <= 0;//
lmx2594_rd_data_1 <= lmx2594_rd_data_1 ;
lmx2594_rd_data_2 <= lmx2594_rd_data_2 ;
lmx2594_rd_data_3 <= lmx2594_rd_data_3;
end
end
wire spi_oe;
wire spi_oe_d;
lmx2594_spi_24bit u1(
.clk_sys (clk_in ), //40M
.rst_n (rst_n ),
.data (lmx2594_config_sum ), //配置数据
.valid (lmx2594_config_en ), //使能信号
.ready (lmx2594_config_end ), //完成信号
.sdi_data(lmx2594_rded_data ),
.sdi (lmx2594_muxout_1 ), //spi输入信号线
.spi_oe (spi_oe_d ), //输入输出选择
.sync (sync ), //spi同步信号线
.sck (sck ), //spi时钟 10M
.sdo (sdo ) //spi输出信号线
);
endmodule