我利用MSP432P401R與ADS1299進行溝通,以下是我的代碼,輸出在示波器上顯示RESET、START、CS皆為HIGH,DIN則為一直線的High,DOUT和SCLK為一直線的LOW,我不知道哪裡出問題,不知道是暫存器沒設定好,還是上電程序錯誤導致訊號有問題,得不到內部測試訊號的方波,我沒有邏輯分析儀,拜託幫忙只要一下謝謝。
#include "ti/devices/msp432p4xx/inc/msp.h"
#include <stdint.h>
static uint8_t RXData[];
static uint8_t TXData;
static char i;
#define HZ 3000000UL//3MHZ MCLK
int main(void)
{
////////////////////////////////////////////////////SPI////////////////////////////////////////////////////////////////////////
WDT_A->CTL = WDT_A_CTL_PW | // Stop watchdog timer
WDT_A_CTL_HOLD;
P1->SEL0 |= BIT5 | BIT6 | BIT7; // Set P1.5, P1.6, and P1.7 as
// SPI pins functionality
//P3->DIR |= BIT0; // P3.0 set as output CS
EUSCI_B0->CTLW0 |= EUSCI_B_CTLW0_SWRST; // Put eUSCI state machine in reset
EUSCI_B0->CTLW0 = EUSCI_B_CTLW0_SWRST | // Remain eUSCI state machine in reset
EUSCI_B_CTLW0_MST | // Set as SPI master
EUSCI_B_CTLW0_SYNC | // Set as synchronous mode
EUSCI_B_CTLW0_CKPL_OFS | // Set clock polarity low
EUSCI_B_CTLW0_CKPH | //Phase high
EUSCI_B_CTLW0_MSB; // MSB first
EUSCI_B0->CTLW0 |= EUSCI_B_CTLW0_SSEL__ACLK; // ACLK
EUSCI_B0->BRW = 0x01; // /2,fBitClock = fBRCLK/(UCBRx+1).
EUSCI_B0->CTLW0 &= ~EUSCI_B_CTLW0_SWRST;// Initialize USCI state machine
///////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
CS_High();
ads1299_initial();
void RESET();
void SDATAC();
__delay_cycles(HZ);
WREG(0x03 + 0x40,0xE0);//Config3
WREG(0x01 + 0x40,0x92);//Config1
WREG(0x02 + 0x40,0xD0);//Config2 0xC0
WREG(0x05 + 0x40,0x05); //channel1 Normal electrode input 0x60
P2->DIR |= BIT6; //Set Start High
//void START();
__delay_cycles(HZ);
//WREG(0x17 + 0x40,0x00);//Config4
void RDATAC();
//__delay_cycles(HZ);
void Testsignal();
RXData[i] = EUSCI_B0->RXBUF;
}
void spiTx (uint8_t byte)
{
while(EUSCI_B0->IFG & EUSCI_B_IFG_TXIFG)
{
EUSCI_B0->TXBUF = byte; // Transmit characters
}
}
void spiRx (void)
{
RXData[i] = EUSCI_B0->RXBUF;
}
void CS_High (void)
{
P3->DIR |= BIT0; //CS_High
}
void CS_Low (void)
{
P3->OUT ^= BIT0; //CS_Low
}
void ads1299_initial (void)
{
__delay_cycles(5*HZ);
P2->OUT ^= BIT7; //RESET Low
__delay_cycles((4*HZ)/1000000);
P2->DIR |= BIT7; //RESET High
__delay_cycles((20*HZ)/1000000);
CS_High();
__delay_cycles(HZ);
}
void RESET(void)
{
CS_Low();
spiTx(0x06);
__delay_cycles((12*HZ)/1000000);
//__delay_cycles(HZ);
CS_High();
}
void SDATAC(void)
{
CS_Low();
spiTx(0x11);
CS_High();
__delay_cycles((3*HZ)/1000000);
}
void WREG(uint8_t _address, uint8_t value)
{
uint8_t opcode1 = _address + 0x40;
CS_Low();
spiTx(opcode1);
spiTx(0x00);
spiTx(value);
CS_High();
}
uint8_t RREG(uint8_t _address)//在RDATAC模式下,RREG指令會被忽略(datasheet P35)
{
uint8_t opcode1 = _address + 0x20;
CS_Low();
spiTx(opcode1);
spiTx(0x00);
//uint8_t abv[] = spiRx(_address);
CS_High();
}
void RDATAC(void)
{
CS_Low();
spiTx(0x10);
CS_High();
__delay_cycles((3*HZ)/1000000);
}
void START(void)
{
CS_Low();
spiTx(0x08);
CS_High();
}
void Testsignal(void)
{
void SDATAC();
__delay_cycles(HZ);
WREG(0x02 + 0x40,0xD0);
WREG(0x05 + 0x40,0x05);
void RDATAC();
}