你好,
我没有EVM板卡,正在用自制的板卡调试DAC38RF84,遇到一个奇怪的问题。我想通过CLKTX_P管脚测试FDAC的频率,当我不使用PLL on_chip时,我可以在CLKTX_P测到正确的频率。但我使用了 PLL ON_CHIP模式时,发现CLKTX_P没有频率输出,只有一个750mV的直流电压,读0x05寄存器bit0为0,说明时钟已经锁定了。我已经配置了第4页寄存器 address 0x0b data 0x0000;address 0x0c data 0x2f00;我还需要其他设置吗?以下是我的寄存器配置表,我使用了CLK_P/N作为时钟输入,频率为180MHz。LMFSHD = 82121, 16x Interpolation.K=32。采样频率为5760MHz.以下是我的寄存器配置列表。
000001
007863
011880
0200FF
0300FF
040000
050000
090004
0AFFFF
0B0000
0C2F00
0DF000
1B0100
230000
241000
310400
320708
33330C
340000
350018
3B0000
3C82A1
3D0088
3E0969
3F0000
090001
0A88BF
0C26E2
0D8301
0E00FF
0F1F83
10FFFF
11FFFF
170000
190000
1C0000
1D0000
1E0000
1F0000
202000
210000
220000
230000
240030
25B700
278888
280000
290000
2A0000
2B0000
2C0000
2D1FFF
2E1FFF
2F0001
302000
328800
330800
460044
47190A
4831C3
4AFF03
4B1300
4C1F07
4D0101
4E0F4F
4F1C60
500000
5100FF
5200FF
530700
549FE1
5C0001
5E0000
5F3210
607654
640000
650000
660000
670000
680000
690000
6A0000
6B0000
6C0000
6D0000
6E0000
090002
0A88B0
0C2402
0D8300
0E00FF
0F1F83
10FFFF
11FFFF
170000
190000
1C0000
1D0000
1E0000
1F0000
200000
210000
220000
230000
240020
25B700
271144
280000
290000
2A0000
2B0000
2C0000
2D1FFF
2E1FFF
2F0000
300000
320800
330800
460044
47190A
4831C3
4A0003
4B1300
4C1307
4D0101
4E0F4F
4F1CC1
500000
5100FF
5200FF
530100
548E60
5C0003
5E0000
5F3210
605764
640000
650000
660000
670000
680000
690000
6A0000
6B0000
6C0000
6D0000
6E0000
090001
240000
090002
240000
090001
5C0000
090002
5C0000
090004
0AFFFF
090004
090004
090004
0A7FFF
090000
007863
090001
090001
090001
240020
090002
090002
090002
240020
090001
090001
090001
5C0003
090002
090002
090002
5C0003
090000
090000
007860
040000
050000
090001
640000
650000
660000
670000
680000
690000
6A0000
6B0000
6C0000
6D0000
090002
640000
650000
660000
670000
680000
690000
6A0000
6B0000
6C0000
6D0000
090000
090000