你好,我没有EVM板卡,正在用自制的板卡调试DAC38RF84,我现在遇到一个奇怪的问题。我使用FPGA产生了一个64点的sine信号(I路)和cosine(Q路),每个采样点16位,我以I,Q各360M MPS的速率送到DAC,但DAC的输出是一个多频点的频谱,并不是单频点的频谱。频谱以sine的频率(5.625MHZ)周期性的出现。如下图,我很困惑为什么会出现这么多频率呢?

我使用了CLK_P/N作为时钟输入,频率为180MHz。LMFSHD = 82121, 16x Interpolation.K=32。SYSREF设置为了2.8125MHz,LANE RATE =1800MHZ,采样频率为5760MHz,只使用NCO1,NCO1的频率配置为1.26GHZ,1对IQ输入。PLL时钟和SERPLL时钟也已经锁定。下面是我的寄存器配置表
// Addr Value
{0x0000U, 0x7863U}, // 0 Reset
{0x0000U, 0x7860U}, // 1 Reset
{0x0001U, 0x3081U}, // 2 Config 4-wire mode
{0x0002U, 0x0000U}, // 3
{0x0003U, 0x0000U}, // 4
{0x0004U, 0x00FEU}, // 5
{0x0005U, 0x0000U}, // 6
{0x040AU, 0x7C03U}, // 7
{0x040BU, 0x0002U}, // 8
{0x040CU, 0xA002U}, // 9
{0x040DU, 0xF000U}, // 10
{0x041BU, 0x0100U}, // 11
{0x0423U, 0xFFFFU}, // 12
{0x0424U, 0x1001U}, // 13
{0x0431U, 0x0400U}, // 14
{0x0432U, 0x0708U}, // 15
{0x0433U, 0x333CU}, // 16
{0x0434U, 0x0000U}, // 17
{0x0435U, 0x0018U}, // 18
{0x043BU, 0x9802U}, // 19
{0x043CU, 0x8229U}, // 20
{0x043DU, 0x0088U}, // 21
{0x043EU, 0x0949U}, // 22
{0x043FU, 0x0000U}, // 23
{0x010AU, 0x4810U}, // 24
{0x010CU, 0x4620U}, // 25
{0x010DU, 0x1300U}, // 26
{0x010EU, 0x00FFU}, // 27
{0x010FU, 0xFFFFU}, // 28
{0x0110U, 0xFFFFU}, // 29
{0x0111U, 0xFFFFU}, // 30
{0x0117U, 0x0000U}, // 31
{0x0119U, 0x0001U}, // 32
{0x011CU, 0x0000U}, // 33
{0x011DU, 0x0000U}, // 34
{0x011EU, 0x0000U}, // 35
{0x011FU, 0x0000U}, // 36
{0x0120U, 0x3800U}, // 37
{0x0121U, 0x0000U}, // 38
{0x0122U, 0x0000U}, // 39
{0x0123U, 0x0000U}, // 40
{0x0124U, 0x0030U}, // 41
{0x0125U, 0xB700U}, // 42
{0x0127U, 0x2222U}, // 43
{0x0128U, 0x0330U}, // 44
{0x0129U, 0x0000U}, // 45
{0x012AU, 0x0000U}, // 46
{0x012BU, 0x0000U}, // 47
{0x012CU, 0x0000U}, // 48
{0x012DU, 0x1FFFU}, // 49
{0x012EU, 0x1FFFU}, // 50
{0x012FU, 0x0000U}, // 51
{0x0130U, 0x0200U}, // 52
{0x0132U, 0x0400U}, // 53
{0x0133U, 0x0400U}, // 54
{0x0146U, 0x0044U}, // 55
{0x0147U, 0x190AU}, // 56
{0x0148U, 0x31C3U}, // 57
{0x014AU, 0xFF03U}, // 58
{0x014BU, 0x1300U}, // 59
{0x014CU, 0x1F07U}, // 60
{0x014DU, 0x0101U}, // 61
{0x014EU, 0x0F4FU}, // 62
{0x014FU, 0x1C60U}, // 63
{0x0150U, 0x0000U}, // 64
{0x0151U, 0x00FFU}, // 65
{0x0152U, 0x00FFU}, // 66
{0x0153U, 0x0100U}, // 67
{0x0154U, 0x8E60U}, // 68
{0x015CU, 0x0002U}, // 69
{0x015EU, 0x0000U}, // 70
{0x015FU, 0x3210U}, // 71
{0x0160U, 0x7654U}, // 72
{0x0164U, 0x0000U}, // 73
{0x0165U, 0x0000U}, // 74
{0x0166U, 0x0000U}, // 75
{0x0167U, 0x0000U}, // 76
{0x0168U, 0x0000U}, // 77
{0x0169U, 0x0000U}, // 78
{0x016AU, 0x0000U}, // 79
{0x016BU, 0x0000U}, // 80
{0x016CU, 0x0000U}, // 81
{0x016DU, 0x0000U}, // 82
{0x016EU, 0x0000U}, // 83
{0x020AU, 0x8810U}, // 84
{0x020CU, 0x2402U}, // 85
{0x020DU, 0x0000U}, // 86
{0x020EU, 0x00FFU}, // 87
{0x020FU, 0xFFFFU}, // 88
{0x0210U, 0xFFFFU}, // 89
{0x0211U, 0xFFFFU}, // 90
{0x0217U, 0x0000U}, // 91
{0x0219U, 0x0001U}, // 92
{0x021CU, 0x0000U}, // 93
{0x021DU, 0x0000U}, // 94
{0x021EU, 0x0000U}, // 95
{0x021FU, 0x0000U}, // 96
{0x0220U, 0x0000U}, // 97
{0x0221U, 0x0000U}, // 98
{0x0222U, 0x0000U}, // 99
{0x0223U, 0x0000U}, // 100
{0x0224U, 0x0020U}, // 101
{0x0225U, 0xB700U}, // 102
{0x0227U, 0x8888U}, // 103
{0x0228U, 0x0330U}, // 104
{0x0229U, 0x0000U}, // 105
{0x022AU, 0x0000U}, // 106
{0x022BU, 0x0000U}, // 107
{0x022CU, 0x0000U}, // 108
{0x022DU, 0x1FFFU}, // 109
{0x022EU, 0x1FFFU}, // 110
{0x022FU, 0x0000U}, // 111
{0x0230U, 0x0000U}, // 112
{0x0232U, 0x0400U}, // 113
{0x0233U, 0x0400U}, // 114
{0x0246U, 0x0044U}, // 115
{0x0247U, 0x190AU}, // 116
{0x0248U, 0x31C3U}, // 117
{0x024AU, 0x0003U}, // 118
{0x024BU, 0x1300U}, // 119
{0x024CU, 0x1307U}, // 120
{0x024DU, 0x0101U}, // 121
{0x024EU, 0x0F4FU}, // 122
{0x024FU, 0x1C60U}, // 123
{0x0250U, 0x0000U}, // 124
{0x0251U, 0x001FU}, // 125
{0x0252U, 0x00FFU}, // 126
{0x0253U, 0x0100U}, // 127
{0x0254U, 0x8E60U}, // 128
{0x025CU, 0x0003U}, // 129
{0x025EU, 0x0000U}, // 130
{0x025FU, 0x3210U}, // 131
{0x0260U, 0x5764U}, // 132
{0x0264U, 0x0000U}, // 133
{0x0265U, 0x0000U}, // 134
{0x0266U, 0x0000U}, // 135
{0x0267U, 0x0000U}, // 136
{0x0268U, 0x0000U}, // 137
{0x0269U, 0x0000U}, // 138
{0x026AU, 0x0000U}, // 139
{0x026BU, 0x0000U}, // 140
{0x026CU, 0x0000U}, // 141
{0x026DU, 0x0000U}, // 142
{0x026EU, 0x0000U}, // 143