Sampling Rate : 250SPS
config1 : 96h
config2 : C2h
config3 : E0h
Application Mode : Daisy-Chain
When 10 chips are connected in series to read 80 channel data, the register value, data length, and status bit value are all correct..
The baud rate of data transmission at this time is 705600Bit/s .
If you continue to add more chips in series, errors will occur in data reading..
Data length, status bit are incorrect. How many chips can be connected in series in ADS1299? Why do data losses occur so frequently?
.
.