DLP4500的配套控制板pandaboard ES哪里可以买到?
Solution Description & Supported Functionality
Next Generation OMAP™4 mobile software development platform featuring Dual-core ARM® Cortex™-A9 MPCore™ which is compatible with Lightcrafter 4500 evaluation module (EVM) from Texas Instruments (sold separately). The PandaBoard 4500 plus the DLP LightCrafter 4500 platform is a powerful self-contained tool for engineers to apply high-precision light steering for a number of applications, such as 3D machine vision and intelligent illumination
Benefits
- Dual-core ARM® Cortex™-A9 MPCore™ with Symmetric Multiprocessing (SMP) at 1.2 GHz each. •Mounting connectors for the DLP LightCrafter 4500 EVM, a flexible light steering solution featuring high brightness and resolution with the DLP 0.45 WXGA chipset •OMAP4 LCD interface outputs to the DLP LightCrafter 4500 for video and high speed pattern display
Product Details
| Has the complete system been tested? | Yes |
| Is working hardware available? | Yes |
| Is working software available? | Yes |
| Hardware Specifications | Core Logic - 1.2GHz OMAP4460 applications processor TWL6030 power management integrated circuit (IC) LPDDR 1 GB low-power, dual-channel, double data rate memory DLP LightCrafter 4500 Connectivity Route OMAP4’s LCD, USB, I2C, UART and GPIOs to the DLP LightCrafter 4500 Mounting 4x Metric Male-Female Threaded Hex Standoff, 19mm Length, M3 Screw Size SD/MMC Full size SD/MMC card cage with Support for High Speed & High Capacity SD cards .WiFI and BT. Power Input Supplied by DLP LightCrafter 4500 |
| Software Specifications | Supports Linux, Android, Ubuntu |
| Trade-off Analysis | Dual-core ARM® Cortex™-A9 MPCore™ with Symmetric Multiprocessing (SMP) at 1.2 GHz each Allows for 150% performance increase over previous ARM Cortex-A8 cores. |
| Development Tools | Code Composer studio IDE |
| Component Selection | Please visit Pandaboard.org for block diagram |
Design & Manufacturing Details
Customized Engineering Design Services
Design services that apply to this solution
- Electrical Design
- Software (Application)
- Mechanical Design
- Certification - NA
Manufacturing Services
Manufacturing Services that apply to this solution
- Prototyping
- Low-Volume Or Pilot Runs
- High-Volume Or Mass Production
- Turnkey Product Design/ODM/CDM Services
Supported Business Model
Open Source
Documentation
A list and links to documentation relevant to the solution, including schematics, board layout suggestions.
- User Guide - http://www.pandaboard.org