This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

DLP4500的配套控制板pandaboard ES哪里可以买到

Other Parts Discussed in Thread: DLP4500, TWL6030

DLP4500的配套控制板pandaboard ES哪里可以买到?

  • 请参考:

    http://www.ti.com/devnet/docs/catalog/endequipmentproductfolder.tsp?actionPerformed=productFolder&productId=16961&keyMatch=pandaboard 4500&tisearch=Search-EN-Everything

    PandaBoard 4500

    SVTronics, Inc.


    Solution Description & Supported Functionality

    Next Generation OMAP™4 mobile software development platform featuring Dual-core ARM® Cortex™-A9 MPCore™ which is compatible with Lightcrafter 4500 evaluation module (EVM) from Texas Instruments (sold separately). The PandaBoard 4500 plus the DLP LightCrafter 4500 platform is a powerful self-contained tool for engineers to apply high-precision light steering for a number of applications, such as 3D machine vision and intelligent illumination

    Benefits
    • Dual-core ARM® Cortex™-A9 MPCore™ with Symmetric Multiprocessing (SMP) at 1.2 GHz each. •Mounting connectors for the DLP LightCrafter 4500 EVM, a flexible light steering solution featuring high brightness and resolution with the DLP 0.45 WXGA chipset •OMAP4 LCD interface outputs to the DLP LightCrafter 4500 for video and high speed pattern display

    Product Details

    Has the complete system been tested? Yes
    Is working hardware available? Yes
    Is working software available? Yes
    Hardware Specifications Core Logic - 1.2GHz OMAP4460 applications processor TWL6030 power management integrated circuit (IC) LPDDR 1 GB low-power, dual-channel, double data rate memory DLP LightCrafter 4500 Connectivity Route OMAP4’s LCD, USB, I2C, UART and GPIOs to the DLP LightCrafter 4500 Mounting 4x Metric Male-Female Threaded Hex Standoff, 19mm Length, M3 Screw Size SD/MMC Full size SD/MMC card cage with Support for High Speed & High Capacity SD cards .WiFI and BT. Power Input Supplied by DLP LightCrafter 4500
    Software Specifications Supports Linux, Android, Ubuntu
    Trade-off Analysis Dual-core ARM® Cortex™-A9 MPCore™ with Symmetric Multiprocessing (SMP) at 1.2 GHz each Allows for 150% performance increase over previous ARM Cortex-A8 cores.
    Development Tools Code Composer studio IDE
    Component Selection Please visit Pandaboard.org for block diagram
    Design & Manufacturing Details

    Customized Engineering Design Services
    Design services that apply to this solution

    • Electrical Design
    • Software (Application)
    • Mechanical Design
    • Certification - NA

    Manufacturing Services
    Manufacturing Services that apply to this solution

    • Prototyping
    • Low-Volume Or Pilot Runs
    • High-Volume Or Mass Production
    • Turnkey Product Design/ODM/CDM Services
    Supported Business Model

    Open Source

    Documentation

    A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



    TI Product Family Used in the Solution
  • 是否可以提供一下pandaboard 4500的国内代理商信息?谢谢!

  • 你可以咨询一下:

    Technical Support Contact
    Dana   Schafer
    Sr. Electrical Engineer
    001-214-4401234-146
    http://www.svtronics.com
    danas@svtronics.com 

    或其他OMAP第三方提供优质服务.