This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

DLP4500电源问题

Other Parts Discussed in Thread: DLP4500

请问,通过外贸公司购买的DLP4500是否自带电源?如果不带的话,应该去哪里购买?

  • 你买的是单独的这个DLP4500还是DLP® LightCrafter™ 4500 开发模块呢,如果是模块,自带电源,如果不是,需要你设计电路的,建议用DLP® LightCrafter™ 4500 开发模块玩,不过后者1299美元,建议通过代理拿,还有支持神马的。

  • 请查询规格或联系我们:

    Key Document
    • View All Technical Documents (8)

    Description

    The DLP® LightCrafter™ 4500 development module provides a flexible light steering solution with high brightness and resolution for industrial, medical and scientific applications. DLP LightCrafter 4500 features the 0.45 WXGA chipset and offers a compelling combination of resolution, brightness, and programmability in a small form factor.

    Developers can easily create, store, and display high-speed pattern sequences through DLP LightCrafter 4500’s USB-based application programming interface (API) and easy-to-use graphical user interface (GUI). Two configurable input/output triggers allow for convenient synchronization with cameras, sensors, or other peripheral devices. The DLP LightCrafter 4500’s feature set makes it an ideal platform for powering industrial 3D machine vision scanners, medical imaging devices, spectrometers, and much more.

    Included with DLP LightCrafter 4500 Development Module:

    • DLP 0.45 WXGA chipset
    • RGB LED light engine
    • DMD controller board


    Cables and power supply sold separately. Click here to order power supply.

  • 您好,是通过贸泽买的开发模块,带电源的是吗?

  • 您好,我的意思是买的光学模块是不是自带电源呢,如果像楼上说的那样,为什么描述里还有这么一句话呢:Cables and power supply sold separately. Click here to order power supply.

  • 不带的,客户需要自行购买的.

  • 好的,那能否告知一下购买渠道呢?

  • 您好,我的意思是买的光学模块是不是自带电源呢,如果像楼上说的那样,为什么描述里还有这么一句话呢:Cables and power supply sold separately. Click here to order power supply.

    双击 Here:

    271-2718-ND

    https://www.digikey.com.cn/products/zh?WT.z_header=search_go&keywords=271-2718-ND

    规格:

    使用地区 国际
    形式 台式(类 I)
    输入类型 缆线(单独出售)
    电压 - 输入 100 ~ 240 VAC
    电压 - 输出 12V
    电流 - 输出(最大值) 5A
    功率(W) 60W
    空载功耗 300mW(最大)
    极化 正极中心
    应用 ITE(商业)
    效率 V 级
    工作温度 0°C ~ 40°C
    输出连接器 圆管插头,2.5mm 内径 x 5.5mm 外径 x 9.5mm
    大小/尺寸 4.25" 长 x 2.67" 宽 x 1.28" 高(108.0mm x 67.7mm x 32.5mm)
    认可 CE,cULus
    输入连接器 IEC 320-C14
    电线长度 59"(1.50m)
    重量 0.882 磅(400.07g)

    可以按照12V, 5A, 在网上找到很多.

    输出连接器 圆管插头,2.5mm 内径 x 5.5mm 外径 x 9.5mm