请问,通过外贸公司购买的DLP4500是否自带电源?如果不带的话,应该去哪里购买?
This thread has been locked.
If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.
请查询规格或联系我们:
The DLP® LightCrafter™ 4500 development module provides a flexible light steering solution with high brightness and resolution for industrial, medical and scientific applications. DLP LightCrafter 4500 features the 0.45 WXGA chipset and offers a compelling combination of resolution, brightness, and programmability in a small form factor.
Developers can easily create, store, and display high-speed pattern sequences through DLP LightCrafter 4500’s USB-based application programming interface (API) and easy-to-use graphical user interface (GUI). Two configurable input/output triggers allow for convenient synchronization with cameras, sensors, or other peripheral devices. The DLP LightCrafter 4500’s feature set makes it an ideal platform for powering industrial 3D machine vision scanners, medical imaging devices, spectrometers, and much more.
Included with DLP LightCrafter 4500 Development Module:
Cables and power supply sold separately. Click here to order power supply.
您好,我的意思是买的光学模块是不是自带电源呢,如果像楼上说的那样,为什么描述里还有这么一句话呢:Cables and power supply sold separately. Click here to order power supply.
双击 Here:
271-2718-ND
https://www.digikey.com.cn/products/zh?WT.z_header=search_go&keywords=271-2718-ND
规格:
| 使用地区 | 国际 |
|---|---|
| 形式 | 台式(类 I) |
| 输入类型 | 缆线(单独出售) |
| 电压 - 输入 | 100 ~ 240 VAC |
| 电压 - 输出 | 12V |
| 电流 - 输出(最大值) | 5A |
| 功率(W) | 60W |
| 空载功耗 | 300mW(最大) |
| 极化 | 正极中心 |
| 应用 | ITE(商业) |
| 效率 | V 级 |
| 工作温度 | 0°C ~ 40°C |
| 输出连接器 | 圆管插头,2.5mm 内径 x 5.5mm 外径 x 9.5mm |
| 大小/尺寸 | 4.25" 长 x 2.67" 宽 x 1.28" 高(108.0mm x 67.7mm x 32.5mm) |
| 认可 | CE,cULus |
| 输入连接器 | IEC 320-C14 |
| 电线长度 | 59"(1.50m) |
| 重量 | 0.882 磅(400.07g) |
可以按照12V, 5A, 在网上找到很多.
| 输出连接器 | 圆管插头,2.5mm 内径 x 5.5mm 外径 x 9.5mm |
|---|