1)系统为DLP4710+DLPC3439+DLPA3005,不连接LED情况下测试发现HOST_IRQ信号一直为高,测试3439的其他信号正常,是否和不接LED有关,能否不接LED也正常使用?按照时序测试RESET为高电平?
2)dlpa3005上电后发现DMD的电源无输出,是否需要配置什么寄存器啊?其他小电源1.1V,1.8V,2.5V,3.3V等正常输出。
3)DLPC3439是否有启动方式选择?在一篇文档中发现有个EXT_BOOT_EN,但是未发现有该硬件引脚啊?是寄存器吗?也未找到