使用DLPC3479驱动光机,3005作为电源,使用W25Q64作为FLASH。接上光机之后,上电发现3005的1.1V,1.8V,3.3V均输出正常,-14V,10V,18V电压输出后掉下来了,这时候DLP I2C能通信正常,也能更新固件,硬件上我只做了1颗灯的驱动,怀疑LED驱动这部分有问题,能否出1个固件,开机不检测LED状态,开机LED灯电流最小,且LED是关的状态,这样方便排查问题。现在版本是用8.1.0版本,也用了GUI编辑BF文件开机LED关闭状态,但是无效果
如能提供固件请发到243675849@qq.com