你好:
我根据DLPU066和DLPU059以及Dimming and Color Calibration with Temperature Compensation技术文档,使用我司PCBA对进行调光,在我使用DLPC120 ACP 2.1.2.0软件时有一些疑惑:
1.在连接硬件后,软件状态提示配置文件版本不匹配,该问题是什么原因引起的是否会影响后续色温标定的准确性?

2.滤光夹持器可以安装5个中性滤光片,前三个滤光片的透光率分别为10%,1%,0.1%,第四和第五没有安装,但我无法在ND filters中设置两个100%的透光,并且当我只设置4的透光率为100%时产生了如下错误;但只保留前三个滤光片时则不会出现该问题,软件只需要我填写三个数据么?


3.我在普通模式下将Backlight拉至65535,在校准模式下将R G B的PWM提升至59000,此时的亮度约为15000nits,电流约1.5A;进行标定后,可实现的最大亮度约14000nits,这是否已经是当前PCBA和PGU工作的极限?如果不是要如何提升该亮度?此外,软件中显示PWM的最大值可以设置到65535,但当我设置超过59000时软件就崩溃了。


感谢!