Part Number: TIDA-00254
Other Parts Discussed in Thread: DLP4500
我感觉目前我做的精度仍然很低,但感觉目前能做的工作只能是重复标定,在标定后再看结果,请问能给出一些建议吗?
This thread has been locked.
If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.
Part Number: TIDA-00254
Other Parts Discussed in Thread: DLP4500
我感觉目前我做的精度仍然很低,但感觉目前能做的工作只能是重复标定,在标定后再看结果,请问能给出一些建议吗?
翻译
搜索
复制

| Variable | Variable Description | DLP4500 | |
| Hp | Horizontal Resolution | 912 | |
| Vp | Vertical Resolution | 1140 | |
| mp | Mirror Pitch | 0.0076 | |
| FOVph | Horizontal Field of View | 35 | |
| FOVpv | Vertical Field of View | 25 | |
| SDp | Projector Screen (or object plane) Distance | 2000 | |
| FOVhd | Horizontal FOV (image size @object plane) | ||
| FOVvd | Vertical FOV distance (image size @object plane) | ||
| B | Distance camera to projector (optical axis - axis) | 100 | |
| f | Projector focal Length | 14.0 | |
| H | Theoretical Min Horizontal Resolution (mm) | 1.38 | |
| V | Theoretical Min Vertical Resolution (mm) | 0.78 | |
| Depth | Theoretical Min Depth Resolution (mm) | 0.024 | |
| Inefficiency factor (ranges from 25-100) | 50 | ||
| Typical Depth Resolution (mm) | 1.19 |