这个订单目前发货还在处理中,暂时还没有相关waybill等信息产生,烦请等产生后再进行调取谢谢。
"orders" : [
{
"orderNumber" : "1027551405",
"orderDate" : "2025-04-29",
"customerPurchaseOrderNumber" : "EO-2504-45712",
"orderStatus" : "COMPLETED",
"endCustomerCompanyName" : "CIG SHANGHAI CO., LTD.",
"lineItems" : [
{
"tiLineItemNumber" : "000010",
"tiPartNumber" : "SN74AHC1G32TDCKRQ1",
"customerLineItemNumber" : "1",
"customerPartNumber" : "061-04272-21",
"itemShipToAccountNumber" : "183939",
"status" : "Fully Delivered",
"changeRequestWindow" : "",
"tiTotalOrderItemQuantity" : 3000,
"customerAnticipatedUnitPrice" : 0.045,
"cancellationWindowWeeks" : null,
"rescheduleWindowWeeks" : null,
"nonCancellableNonReturnable" : false,
"productType" : "",
"customerCurrencyCode" : "USD",
"tiUnitPrice" : 0.045,
"tiCurrencyCode" : "USD",
"messages" : [
{
"code" : "TI-TXT-077",
"type" : "INFO",
"reason" : "Fulfillment is unavailable for the requestedDeliveryDate.",
"message" : "Order processing will continue with the TI estimatedDeliveryDate. No additional action is required. For help, contact TI API Support ( https://api-portal.ti.com/support )"
}
],
"schedules" : [
{
"requestedQuantity" : 3000,
"requestedDeliveryDate" : "2025-05-07",
"confirmations" : [
{
"tiScheduleLineNumber" : "0002",
"scheduledQuantity" : 3000,
"estimatedShipDate" : "2025-06-23",
"estimatedDeliveryDate" : "2025-07-01",
"estimatedDeliveryDateStatus" : "Confirmed",
"shippedQuantity" : 3000,
"rescheduledShipDate" : "2025-07-04",
"customerRequestedShipDate" : "2025-05-02"
什么时间会产生waybill——系统显示ship date 已经过期estimatedeShipDate是预估发货的日期,现在rescheduledShipDate 是 7/4号,具体产生的时间请咨询TI的业务同事, 谢谢。