这个订单目前发货还在处理中,暂时还没有相关waybill等信息产生,烦请等产生后再进行调取谢谢。
"orders" : [ { "orderNumber" : "1027551405", "orderDate" : "2025-04-29", "customerPurchaseOrderNumber" : "EO-2504-45712", "orderStatus" : "COMPLETED", "endCustomerCompanyName" : "CIG SHANGHAI CO., LTD.", "lineItems" : [ { "tiLineItemNumber" : "000010", "tiPartNumber" : "SN74AHC1G32TDCKRQ1", "customerLineItemNumber" : "1", "customerPartNumber" : "061-04272-21", "itemShipToAccountNumber" : "183939", "status" : "Fully Delivered", "changeRequestWindow" : "", "tiTotalOrderItemQuantity" : 3000, "customerAnticipatedUnitPrice" : 0.045, "cancellationWindowWeeks" : null, "rescheduleWindowWeeks" : null, "nonCancellableNonReturnable" : false, "productType" : "", "customerCurrencyCode" : "USD", "tiUnitPrice" : 0.045, "tiCurrencyCode" : "USD", "messages" : [ { "code" : "TI-TXT-077", "type" : "INFO", "reason" : "Fulfillment is unavailable for the requestedDeliveryDate.", "message" : "Order processing will continue with the TI estimatedDeliveryDate. No additional action is required. For help, contact TI API Support ( https://api-portal.ti.com/support )" } ], "schedules" : [ { "requestedQuantity" : 3000, "requestedDeliveryDate" : "2025-05-07", "confirmations" : [ { "tiScheduleLineNumber" : "0002", "scheduledQuantity" : 3000, "estimatedShipDate" : "2025-06-23", "estimatedDeliveryDate" : "2025-07-01", "estimatedDeliveryDateStatus" : "Confirmed", "shippedQuantity" : 3000, "rescheduledShipDate" : "2025-07-04", "customerRequestedShipDate" : "2025-05-02"
什么时间会产生waybill——系统显示ship date 已经过期
estimatedeShipDate是预估发货的日期,现在rescheduledShipDate 是 7/4号,具体产生的时间请咨询TI的业务同事, 谢谢。