Hi Team,
quote retrieve状态下,26938797已经显示生效。
但是发起订单创建请求后,返回的结果始终是REJECT,原因是 quote is invalid,请协助检查原因,谢谢!
{"orders": [{
"customerPurchaseOrderNumber": "DX20250716002",
"orderStatus": "REJECT",
"endCustomerCompanyName": "XXXX",
"customerPurchaseOrderDate": "2025-07-16",
"purchaseOrderDate": "2025-07-16",
"lineItems": [ {
"tiPartNumber": "DRV8832DRCR",
"customerLineItemNumber": "1",
"itemCheckoutProfileId": "XXXX",
"status": "Rejected",
"tiTotalOrderItemQuantity": 3000,
"customerAnticipatedUnitPrice": 0.7,
"customerCurrencyCode": "USD",
"quoteNumber": "26938797",
"messages": [ {
"code": "TI-TXT-096",
"type": "ERROR",
"reason": "Quote is invalid, has expired, or being processed",
"message": "Correct the quote number or create a new quote and resubmit. If this is a new quote, allow two hours for processing before resubmitting your order. For help, contact TI API Support https://api-portal.ti.com/support"
}],
"schedules": [ {
"requestedQuantity": 3000,
"requestedDeliveryDate": "2025-11-06"
}]
}]
}]}