TI-API: 测试使用GET Method测试ASN push得到如图的报错

Part Number: TI-API


customer PO:GW1718349978369
{
    "CustomerPurchaseOrderNumber""GW1718349978369",
    "CustomerAPIResponseDateTime""2024-06-14 08:58:55",
    "CustomerAPIResponseStatus""FAIL",
    "CustomerAPIResponseMessage""java.lang.NumberFormatException: For input string: \"\"",
    "CustomerAPIResponseContent""[Function: Call Customer API, Scripting]: Error executing custom script: For input string: \"\" (in groovy2 script); Caused by: For input string: \"\" (in groovy2 script); Caused by: For input string: \"\""
}