TI-API: 测试环境使用Backlog order change API修改CRD,无效

Part Number: TI-API


您好!

我期望通过测试环境的Backlog order change API修改订单的CRD,但是不生效。"quoteNumber": "26929047"

希望将第一行的requestedDeliveryDate从"2024-09-20"改到"2024-08-25",返回的"status": "Not Delivered",但是requestedDeliveryDate并没有修改。

以下是测试数据,隐藏checkoutProfileId

{
    "order": {
        "lineItems": [
            {
                "lineItemChangeIndicator": "U",
                "customerAnticipatedUnitPrice": 0.057,
                "quoteNumber": "26929047",
                "tiPartNumber": "TL431AIDBVR",
                "customerCurrencyCode": "USD",
                "schedules": [
                    {
                        "requestedDeliveryDate": "2024-08-25",
                        "requestedQuantity": 24000
                    },
                    {
                        "requestedDeliveryDate": "2024-10-25",
                        "requestedQuantity": 24000
                    }
                ],
                "customerLineItemNumber": "1"
            },
            {
                "lineItemChangeIndicator": "U",
                "customerAnticipatedUnitPrice": 1.102,
                "quoteNumber": "26929047",
                "tiPartNumber": "SN65HVD72DR",
                "customerCurrencyCode": "USD",
                "schedules": [
                    {
                        "requestedDeliveryDate": "2024-08-23",
                        "requestedQuantity": 25000
                    },
                    {
                        "requestedDeliveryDate": "2024-10-23",
                        "requestedQuantity": 25000
                    }
                ],
                "customerLineItemNumber": "2"
            }
        ],
        "endCustomerCompanyName": "Tri-T",
        "checkoutProfileId": "隐藏数据",
        "customerPurchaseOrderNumber": "P20240628164756"
    }
}
  • Hi Weixiong,

    我看到返回的API response中显示的具体原因如下,这种情况需要您线下联系TI customer operation 的同事帮忙查看是否可以手动更改。

     "messages": [
                {
                  "code": "TI-TXT-006",
                  "type": "INFO",
                  "reason": "Item is not scheduled and may require manual schedule",
                  "message": "Item is pending manual schedule which may take up to 48 hours. If your item is not scheduled after 48 hours, please contact TI customer support https://support.ti.com/csm"
                }
              ],