Part Number: UCC28740-Q1
在使用UCC28740-Q1的时候,工况为:输入500V,输出24V,隔离输出,功率80W,其中有个需要用隔离的低压信号去断开电路的需求,目前我用低压的信号,通过光耦隔离,断开高压侧辅助绕组,输入到芯片的VCC引脚的电,经过分析,可能存在HV引脚一直反复给VCC引脚充电,反复重启的现象,疑问如下:
1、我的分析,该方法是否会使得芯片反复重启;
2、若出现重启,帮忙设计一个采用低压断开高压的办法(最好不要去断开HV输入引脚,这样需要的器件耐压较高。)