Part Number: DP83849I
你好。我是用的是MIII通讯JL-103与DP83849I的方案,在使用过程中,发现上位机与伺服器通讯或者伺服器与伺服器之间通讯这两种情况下,使用直通线无法通讯,使用交叉线可以。但分析其他品牌的产品,可以实现兼容两种线缆。想寻求解决方案,谢谢!
查阅DP83849I用户手册,有提到Auto-MDI/MDIX的功能引脚的信息,所以在此展开了部分试验:
1、该部分电路的拓扑如下图:

补充:两个芯片的复位引脚均连接到MAX809STRG芯片的复位引脚。
2、查资料了解到,DP83849I会在复位阶段检测并锁存MDIX_EN引脚的功能,来判断Auto-MDI/MDIX功能的开启或关闭,若为低电平相当于强制关闭Auto-MDI/MDIX功能。所以,我将2kΩ下拉电阻去掉(操作1),保证在复位时序前MDIX_EN为高电平。结果还是不行。
3、怀疑是JL-103的影响导致,切断了与JL-103的反馈信号的线路(操作2)。结果还是不行。
4、打算从复位时序开始分析,测试波形图如下:
①CH1:3.3V,CH2:MDIX_A,CH4:RESET_N(操作2+操作1)

放大RESET_N上升的时刻:


②CH1:3.3V,CH2:MDIX_A,CH4:RESET_N(操作1)