hello ,
在SN65MLVD206B的datasheet中有一个句话:
Low-Voltage Differential 30-Ω to 55-Ω Line Drivers
and Receivers for Signaling Rates(1) Up to 200 Mbps, Clock Frequencies up to 100 MHz。
另外关于MLVDS 有一句描述是:M-LVDS芯片可以用于速度高达125MHz的时钟和同步信号分配,也能用于速度高达250Mbps的数据和控制信号。
个人感觉是同一个意思但是具体是什么意思呢?