Part Number: DS90UB947-Q1
1、屏所需要的像素时钟为110MHz,分辨率为1920*720.
2、947只有一路输入。基于此,947配置成一路输入,双路输出;948配置成双路输入,双路输出。
3、
基于此,我们做了以下几个几个测试:
1.FPAG端输出奇像素和偶像素分别用不同的单色输出,低于70M时为奇偶像素不同单色相间的竖条纹,高于70M时只显示单色,说明只出来奇像素或者偶像素,存在字体模糊重影的现象;
2.在demo板测试了 947 dual OLDI输入的情况,可以正常显示,为奇偶像素不同单色相间的竖条纹;
3.70M以下帧率会比较低,这个屏的显示会有闪烁,所以也满足不屏所需要的像素时钟。
947文档中的描述:
Feature Description (continued)
The device supports OpenLDI clocks in the range of 25 MHz to 96 MHz over one lane, or 50 MHz to 170 MHz
over two lanes. The FPD-Link III serial stream rate is 3.36 Gbps maximum (875 Mbps minimum) , or 2.975 Gbps
maximum per lane (875 Mbps minimum) when transmitting over both lanes.
想咨询下 Serdes这边有什么需要配置的?是不是频率高了 948拆分有什么限制 ?