Part Number: SN65LVDS31-EP
1)SN65LVDS31-EP芯片冷备份
产品手册“ When the device is powered off, VCC must be clamped to ground and the I/O voltages applied must be within the
specified recommended operating conditions.”
VCC must be clamped to ground是什么含义,电路上怎么接。
假设VCC为零或者悬空,那么信号输入脚可以是3.3V吗?为什么有这个需求,是因为主控没有备份,主控仍然会输出高电平给这个信号引脚。
2) SN65LVDT33-EP芯片冷备份
产品手册“Input Remains High-Impedance On Power Down“
跨接的100欧姆差分电阻是不是仍然存在,一直消耗电流。那假设SN65LVDS31-EP芯片驱动一个上电的SN65LVDT33-EP和一个冷备份,两个100欧姆同时存在,是否能够驱动成功?