Part Number: TUSB1044
您好:
我们正在开发一个新案子,有用到TUSB1044,因为之前对USB Redrive接触较少,有些简单的问题想要咨询一下,麻烦您帮忙解答一下,谢谢~~~
1.规格书中internal pull-down resistance for HPDIN与internal pull-down resistance for SWAP一个是500K,一个是200K,为什么不用相同阻值的电阻啊?这与芯片管脚状态设置有关系吗?
2.Linear EQ Gain
规格书7.4.5 Linear EQ Configuration中有列出EQ Setting对应的EQ Gain(Table 7. TUSB1044 Receiver Equalization GPIO Control),想请教一下,EQ Gain代表了什么参数?相同设置EQ Gain的值越大越好吗?
例如:EQ Setting:0, 5GHz时是-2.1dB,如果是3dB,5dB会怎么样?信号品质会更好一些吗?还是会更差?这个值可以在寄存器修改吗?
以上,感谢~~