Other Parts Discussed in Thread: CDCE62005
设计介绍:
我是参考6678评估板进行的时钟设计,将CDCE62005两级串联,第一级25M晶振输入,+/-50ppm精度,输出依次为66.67M、100M、66.67M、100M、100M,同时将第二路输出的100M接入第二级62005的PRI输入端,AC耦合,输出4路156.25M,最后一路关闭。
两级的PFD均为3.125M,CP CURRENT均为2mA,输出均为LVDS。
问题描述:
在常温进行验证过程中,发现第二级芯片会有偶发性失锁,失锁的时间约为2us。调节两级的环路带宽(第一级为130K左右,第二级为210K左右)以及锁定检测大小后(第一级检测窗为3.4ns,第二级为28.6ns),失锁概率明显降低,且失锁时间降低为0.3us左右,但仍旧失锁,大家有没有好的意见或者建议,能够使其不再失锁,谢谢大家!
寄存器配置详述:
第一级时钟芯片:register0(32'hE902_0320);register1(32'hE984_0301);register2(32'hE902_0302);register3(32'hE984_0303);
register4(32'hE984_0314);register5(32'h101C_0BE5);register6(32'h04BE_0F06);register7(32'hFC13_7737);
第二级时钟芯片:register0(32'hE984_0320);register1(32'hE984_0301);register2(32'hE984_0302);register3(32'hE984_0303);
register4(32'h6884_0314);register5(32'h387C_0BF5);register6(32'h84BE_19A6);register7(32'hFC93_B9F7);