Part Number: TUSB422
________ _________ ____ ___ ___ /_ __/ / / / __/ _ )/ / /|_ ||_ | / / / /_/ /\ \/ _ /_ _/ __// __/ /_/ \____/___/____/ /_//____/____/ PD Stack v1.03 ===================================== UNATTACHED_SNK Port[0]: addr: 0x20, SNK, Rp: 3.0A, Flags: None. VID: 0x0451 PID: 0x0422 DID: 0x0100 REV: 0x02 CC status = 0x13 ATTACH_WAIT_SNK CC status = 0x13 CC status = 0x11 CC status = 0x13 ATTACHED_SNK PE_SNK_STARTUP Mux: USB PE_SNK_DISCOVERY PE_SNK_WAIT_FOR_CAPS PD Rx PE_SNK_EVALUATE_CAPABILITY PDO-1 Fixed, 5000 - 5000 mV, 3000 mA, 15000 mW PDO-2 Fixed, 9000 - 9000 mV, 3000 mA, 27000 mW PDO-3 Fixed, 12000 - 12000 mV, 3000 mA, 36000 mW PDO-4 Fixed, 15000 - 15000 mV, 3000 mA, 45000 mW PDO-5 Fixed, 20000 - 20000 mV, 5000 mA, 100000 mW PDO-2 0x0002d12c selected PE_SNK_SELECT_CAPABILITY Hard Reset Rx'd. PE_SNK_TRANSITION_TO_DEFAULT PE_SNK_STARTUP PE_SNK_DISCOVERY Mux: USB PE_SNK_HARD_RESET PE_SNK_TRANSITION_TO_DEFAULT PE_SNK_STARTUP PE_SNK_DISCOVERY Mux: USB Mux: USB UNATTACHED_SNK PE_UNATTACHED Mux: Disable CC status = 0x30 PE_SNK_HARD_RESET PE_SNK_TRANSITION_TO_DEFAULT PE_SNK_STARTUP PE_SNK_DISCOVERY UNATTACHED_SNK PE_UNATTACHED Mux: Disable UNATTACHED_SNK PE_UNATTACHED Mux: Disable
电路连接如下

请问该调整哪里?谢谢。