Part Number: SN74AXC4T774
SN74AXC4T774在1.2V跟1.8V之间互相转换支持的频率是多少?在1.2V跟3.3V之间互相转换支持的频率是多少?规格书并没有看到
您好,
芯片数据手册第5章Switching Characteristics中有不同电压间转换延迟定义(Propagation delay),可以通过此指标在理论上预估(请注意此指标的测试条件)。
从”5.9 Switching Characteristics, VCCA = 1.2 ± 0.1V“可见,VCCB为1.8V和3.3V的最大延迟为12ns(大约80MHZ).
同理可查看当VCCB=1.2V时的Propagation delay。
SN74AXC4T774 4-Bit Dual-Supply Bus Transceiver with Independent Direction Control, Configurable Voltage Translation, and Tri-State Outputs datasheet (Rev. C)