Part Number: SN74LVC1G17
Other Parts Discussed in Thread: LMV331
电路如下图所示,运放U3作为比较器使用,其输出脚经过10K电阻接到缓冲器U4 SN74LVC1G17的输入脚,当U3的反向端(pin 3)输入高电平时,U4输出低电平,可以持续很长时间(数十分钟);当U3的反向端输入低电平时,U4输出高电平,持续大概5s,然后跳变为低电平,用示波器测量U4的输入脚(pin 2)电压在0.5V左右,U3输出脚(pin4)电压仍然是5V。
请问:SN74LVC1G17不能长时间输入持续的高电平信号吗?
谢谢!