Part Number: TXS0108E
你好,咨询一下关于使用TXS0108EPWR应用在SPI的问题,最近用这款芯片做了一个3.3V转1.8V的电路,用于SPI的通信,主机是1.8V,从机是3.3V.接了SDI,SDO,SCLK,CS。OE是连接的1.8V并且有一个10K拉到地的电阻,测试SPI通信时可以读,但是不能写操作。后来在从机的SDI加了个4.3K的下拉电阻就莫名其妙的正常了,SDI是CMOS输入的结构。按规格书上,应该在初始状态A,B端都是低电平(未做SPI通信时,此时还未在SDI加下拉电阻,量过A,B端都是低电平),为什么还需要下拉一个4.3K的电阻后才读写正常?不下拉电平不也是保持为低吗?两者有何区别?