Part Number: LSF0204
这个是电压转换的电路图,现发现A端口的电压是2.3V,而不是电源电压1.8V。一开始以为是电源芯片5907带载能力不行,查数据手可以输出250mA的电流,排除电源芯片的问题。后来将LSF0204的第1脚即Verv_A脚多线路板上断开,测量A端口电压恢复正常1.8V。用万用表直接测断开的Verv_A脚电压,有2.3V左右的电压,应是输出电压大于5907的输出电压,5907不工作导致。现这种情况不能用,因A口电压大于1.8V。请大家帮我分析下,这样使用对不对,需要做什么调整,谢谢!