Part Number: TXS0108E
应用场景:VCCA=1.8V;VCCB=3.3V
1.在使用TXS0108EPWR做SPI信号电平转,转换前1.8V侧SPI信号回环测试速率可达到50M, 而转换后3.3V侧SPI信号回环测试只能达到25M速率,具体可能是什么原因。
2.TXS0108EPWR芯片规格书宣称支持push-pull和open-drain两种模式,具体两种模式是如何区分实现的,电路设计上有何差异?
3.(VCCA=1.8V)VIH定义为1.6V~1.8V以及VIL 定义为0V~0.15V,如果A端输入信号幅值处于中间状态(0.15V<VI>1.6V),那么在B端会输出怎样的信号?
4.有什么方法可以扩宽VIH和VIL的范围,或者提高转换速率?
5.TXS0108EPWR芯片规格书宣称最大支持60Mbps,那个常规典型值(保证肯定支持)是多少?