Part Number: SN74LVC2G17-Q1
在使用SN74LVC2G17-Q1芯片时遇到以下两个问题想咨询一下:
1、规格书上说对于连续的电流最大是100mA,想问一下对于脉冲宽度30ns,频率为1.1MHz的脉冲信号(VCC=3.3V, VIH=3V, VIL=0V,TA=25°),在使用过程中电流会到163mA大小,想问下在这种条件下器件长时间工作是否有风险;

2、对于脉冲宽度30ns,频率为1.1MHz的脉冲信号(VCC=3.3V, VIH=3V, VIL=0V,TA=25°)。在此条件下测出来VOH=2.459V,但是电流为66.4mA,与下图中给的20mA规格并不相符,想问一下原因是什么?