主题中讨论的其他器件:HALCOGEN
工具与软件:
你好
我想、我已经在文件 SPNU563A–2018年3月、 RCLKSRC VCLKASRC 寄存器中的 RTI1SRC 字段、寄存器中的 VCLKA2S 和 VCLKA1S 字段以及 GHVSRC 寄存器中的 GHVWAKE、HVLPM 和 GHVSRC 字段中发现了差异和潜在遗漏。 这些字段参考时钟源、但缺少关于有效值的明确信息、特别是关于表2-29:时钟源表中详述的未实现的时钟源。
差异详细信息 :
-
RCLKSRC 寄存器- RTI1SRC 字段:
- 当前描述:
3-0 RTI1SRC RTI clock1 source. 0 Clock source0 is the source for RTICLK1. 1h Clock source1 is the source for RTICLK1. 2h Clock source2 is the source for RTICLK1. 3h Clock source3 is the source for RTICLK1. 4h Clock source4 is the source for RTICLK1. 5h Clock source5 is the source for RTICLK1. 6h Clock source6 is the source for RTICLK1. 7h Clock source7 is the source for RTICLK1. 8h-Fh VCLK is the source for RTICLK1. - 差异:时钟源2在表2-29中列为"未实施"、但在字段说明中显示为有效源。
- 当前描述:
-
VCLKASRC 寄存器- VCLKA2S 和 VCLKA1S 字段:
- 当前描述:
11-8 VCLKA2S Peripheral asynchronous clock2 source. 0 Clock source0 is the source for peripheral asynchronous clock2. 1h Clock source1 is the source for peripheral asynchronous clock2. 2h Clock source2 is the source for peripheral asynchronous clock2. 3h Clock source3 is the source for peripheral asynchronous clock2. 4h Clock source4 is the source for peripheral asynchronous clock2. 5h Clock source5 is the source for peripheral asynchronous clock2. 6h Clock source6 is the source for peripheral asynchronous clock2. 7h Clock source7 is the source for peripheral asynchronous clock2. 8h-Fh VCLK is the source for peripheral asynchronous clock2. - 差异:与上述问题类似、时钟源2列为"未实施"。
- 当前描述:
-
GHVSRC 寄存器- GHVWAKE、HVLPM 和 GHVSRC 字段:
- 当前描述:
27-24 GHVWAKE GCLK1, HCLK, VCLK source on wakeup. 0 Clock source0 is the source for GCLK1, HCLK, VCLK on wakeup. 1h Clock source1 is the source for GCLK1, HCLK, VCLK on wakeup. 2h Clock source2 is the source for GCLK1, HCLK, VCLK on wakeup. 3h Clock source3 is the source for GCLK1, HCLK, VCLK on wakeup. 4h Clock source4 is the source for GCLK1, HCLK, VCLK on wakeup. 5h Clock source5 is the source for GCLK1, HCLK, VCLK on wakeup. 6h Clock source6 is the source for GCLK1, HCLK, VCLK on wakeup. 7h Clock source7 is the source for GCLK1, HCLK, VCLK on wakeup. 8h-Fh Reserved 19-16 HVLPM HCLK, VCLK, VCLK2 source on wakeup when GCLK1 is turned off. 0 Clock source0 is the source for HCLK, VCLK, VCLK2 on wakeup. 1h Clock source1 is the source for HCLK, VCLK, VCLK2 on wakeup. 2h Clock source2 is the source for HCLK, VCLK, VCLK2 on wakeup. 3h Clock source3 is the source for HCLK, VCLK, VCLK2 on wakeup. 4h Clock source4 is the source for HCLK, VCLK, VCLK2 on wakeup. 5h Clock source5 is the source for HCLK, VCLK, VCLK2 on wakeup. 6h Clock source6 is the source for HCLK, VCLK, VCLK2 on wakeup. 7h Clock source7 is the source for HCLK, VCLK, VCLK2 on wakeup. 8h-Fh Reserved 3-0 GHVSRC GCLK1, HCLK, VCLK, VCLK2 current source. 0 Clock source0 is the source for GCLK1, HCLK, VCLK, VCLK2. 1h Clock source1 is the source for GCLK1, HCLK, VCLK, VCLK2. 2h Clock source2 is the source for GCLK1, HCLK, VCLK, VCLK2. 3h Clock source3 is the source for GCLK1, HCLK, VCLK, VCLK2. 4h Clock source4 is the source for GCLK1, HCLK, VCLK, VCLK2. 5h Clock source5 is the source for GCLK1, HCLK, VCLK, VCLK2. 6h Clock source6 is the source for GCLK1, HCLK, VCLK, VCLK2. 7h Clock source7 is the source for GCLK1, HCLK, VCLK, VCLK2. 8h-Fh Reserved - 差异:时钟源2列为"未实施"时、同样的问题仍然存在。
- 当前描述:
更正建议 :
- 更新所有受影响的字段说明、将时钟源2排除为有效选项 .
- 受影响字段的建议文本:
2h Reserved (Not Implemented)
- 受影响字段的建议文本: