https://e2e.ti.com/support/audio-group/audio/f/audio-forum/642446/ne5532-ne5532-output-current
部件号:NE5532我有一个应用程序使用NE5532作为音频线路驱动器(中轨偏置,单端12V电源),并且对输出电流规格有疑问。 根据数据表上的电气特性,输出短路电流列为38mA,与8.2 部分的方框图中的15Ohm电阻器相匹配(600mV/15 = 40mA,限流)。 然后在Vopp下,假设24V摆动至600欧姆负载,我获得(12V/600)= 20mA的电流振幅,我假设这是一个保证规格。 但是,短路电流下列出的最小值为10mA。 在论坛上的另一个来源中,我找到了此放大器的"输出电流"值,列为25mA。 最小短路电流是否意味着某些NE5532的最大输出电流仅为10mA? 我希望得到一些澄清,以了解在设计用途中如何作为最大输出电流的可靠值,最好是在单个12伏电源下工作时。